这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

检波器

Keysight检波器针对频率和温度提供了非常平坦的频率响应曲线,并且以极低的连接电容提供了出色的方波律响应曲线。目前市场上,只有Keysight提供了平面掺杂阻挡层的二极管检波器。

对比产品资料中的全部内容 (15)

查找产品

  • 低势垒肖特基二极管检波器 低势垒肖特基二极管检波器 (7) 

    低势垒肖特基二极管检波器

    • 低势垒肖特基二极管检波器
    • 频率高达 26.5 GHz
    • 高灵敏度
    • 低 SWR

  • 平面掺杂势垒检波器 平面掺杂势垒检波器 (6) 

    平面掺杂势垒检波器

    是德独有的平面掺杂势垒检波器对频率和温度提供非常平坦的频率响应曲线。检波器的工作频率可达 50 GHz。

  • 波导检波器 波导检波器 (1) 

    波导检波器

    这些 GaAS 平面掺杂阻挡层二极管检波器具有标准负输出极性。

  • 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz 423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz (1) 

    423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz

    The Keysight 423B low-barrier Schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing.

  • 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8472B low-barrier Schottky diode detector (LBSD) has been widely used for many years in a variety of applications including leveling and power sensing.

  • 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8473B low-barrier Schottky diode detector (LBSD) is used in leveling and power sensing, offering good performance and ruggedness.

  • 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz 8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz (1) 

    8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz

    The Keysight 8470B 18 GHz low-barrier Schottky diode detector (LBSD) detector is widely used in leveling and power sensing, offering good performance and ruggedness.

  • 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz (1) 

    8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz

    The Keysight 8473C low-barrier Schottky diode detector (LBSD),10 MHz to 26.5 GHz, is widely used in leveling and power sensing, offering good performance and ruggedness.

  • 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz (1) 

    33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz

    The Keysight 33330C low-barrier Schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing.

  • 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz 33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz (1) 

    33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz

    The Keysight 33330B low-barrier schottky diode detector has been widely used for many years in a variety of applications.

  • 8471D Planar-Doped Barrier Diode Detector,  100 kHz to 2 GHz 8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz (1) 

    8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz

    The Keysight 8471D is a low-cost, planar-doped barrier detector offering excellent performance to 2 GHz.

  • 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz 8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz (1) 

    8471E Planar-Doped Barrier Diode Detector, 0.01-12 GHz

    The Keysight 8471E is a low-cost, planar-doped barrier detector offering excellent performance from 10 MHz to 12 GHz.

  • 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz 8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz (1) 

    8474B Planar-Doped Barrier Diode Detector, 0.01-18 GHz

    The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element.