这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

光波开关

开关具有用于测量测试站的信号路由功能,它可由前面板显示屏直接控制,或由GPIB 或 RS-232 接口远程控制。

  • 86060C Lightwave Switch [已淘汰] 86060C Lightwave Switch [已淘汰] 

    86060C Lightwave Switch [已淘汰]

    The Keysight 86060C is a compact switch with four to eight output channels and one or two inputs.

  • 86061C Lightwave Switch [已淘汰] 86061C Lightwave Switch [已淘汰] 

    86061C Lightwave Switch [已淘汰]

    The Keysight 86061C is a mid-size switch in a half-width chassis, available with one or two input channels.

  • 86062C Lightwave Switch [已淘汰] 86062C Lightwave Switch [已淘汰] 

    86062C Lightwave Switch [已淘汰]

    The Keysight 86062C is a full-width instrument with 20 to 100 output channels. It is designed for automated production and evaluation testing of large numbers of devices.