这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Wavelength Meters

Keysight multi-wavelength meters are an essential tool for measuring DWDM signals and for calibrating and testing fixed-wavelength and tunable transmitter lasers, featuring high resolution, accuracy and repetition rate. The broadband mode extends support to high-rate modulated signals as well.

Compare All Wavelength Meter Products (2)

  • 86120D 多波长计 86120D 多波长计 (1) 

    86120D 多波长计

    • 8612xx 系列多波长计以可靠性和耐用性著称
    • 能够测量多个波长范围内的光源和信号
    • 700 nm 至 1700 nm 波长范围
    • 适用于快速、自动化波长调整过程

  • 86122C Multi-Wavelength Meter 86122C Multi-Wavelength Meter (1) 

    86122C Multi-Wavelength Meter

    • Enhanced, stabilized HeNe reference laser with double lifetime
    • Perfect in manufacturing benches as well as R&D labs
    • Absolute wavelength accuracy: ±0.2 ppm
    • 5 year warranty
    • Wavelength range: 1270 to 1650 nm