这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

光波频谱分析产品

  • 86141B Benchtop Flexible Optical Spectrum Analyzer [Discontinued] [已淘汰] 86141B Benchtop Flexible Optical Spectrum Analyzer [Discontinued] [已淘汰] 

    86141B Benchtop Flexible Optical Spectrum Analyzer [Discontinued] [已淘汰]

    The Keysight 86141B is a benchtop optical spectrum analyzer (OSA) with a monochromator output and photodiode input.

  • 86144B Optical Spectrum Analyzer with Filter Mode [Discontinued] [已淘汰] 86144B Optical Spectrum Analyzer with Filter Mode [Discontinued] [已淘汰] 

    86144B Optical Spectrum Analyzer with Filter Mode [Discontinued] [已淘汰]

    The Keysight 86144B is a portable standard optical spectrum analyzer with a filter mode that provides fast-tuning speed, low-insertion loss, and highly repeatable wavelength accuracy.

  • Optical Amplifier Test Solutions Optical Amplifier Test Solutions 

    Optical Amplifier Test Solutions

    Keysight's scalable optical amplifier test solutions range from building blocks to turnkey solutions, easily customized for your needs in R&D and manufacturing.

  • 83453B High Resolution Spectrometer [已淘汰] 83453B High Resolution Spectrometer [已淘汰] 

    83453B High Resolution Spectrometer [已淘汰]

    The Keysight 83453B High Resolution Spectrometer makes extremely fine sub-picometer spectral resolution measurements on tunable lasers, transmitters and systems.

  • 86122A Multi-Wavelength Meter [已淘汰] 86122A Multi-Wavelength Meter [已淘汰] 

    86122A Multi-Wavelength Meter [已淘汰]

    Highest wavelength accuracy of 0.3pm over a wide wavelength range by Michelson interferometer-based measurement concept. Ideally suited for fast tunable transmitter testing and characterization.

  • 86122B 多波长计 [已停产] 86122B 多波长计 [已停产] 

    86122B 多波长计 [已停产]

    全新 Keysight 86122B 多波长计最适用于高效研发、生产和验证在当前和未来高速应用中使用的可调谐激光器发射机和光子系统。

  • 86140B Standard Performance Optical Spectrum Analyzer [已淘汰] 86140B Standard Performance Optical Spectrum Analyzer [已淘汰] 

    86140B Standard Performance Optical Spectrum Analyzer [已淘汰]

    The Keysight 86140B is a benchtop optical spectrum analyzer for 50 GHz applications. It maintains most of the higher performance characteristics while providing measurement solutions at value prices.

  • 86142A 光谱分析仪台式设备 [已淘汰] 86142A 光谱分析仪台式设备 [已淘汰] 

    86142A 光谱分析仪台式设备 [已淘汰]

    是德不再出售该产品。请点击本页链接查看相关支持和帮助

  • 86142B 高性能光谱分析仪 [已淘汰] 86142B 高性能光谱分析仪 [已淘汰] 

    86142B 高性能光谱分析仪 [已淘汰]

    Keysight 86142B是WDM元件和系统测试应用的最佳台式光谱分析仪(OSA)。

  • 86143A Standard Performance Optical Spectrum Analyzer [已淘汰] 86143A Standard Performance Optical Spectrum Analyzer [已淘汰] 

    86143A Standard Performance Optical Spectrum Analyzer [已淘汰]

    The Keysight 86143B is a portable optical spectrum analyzer for 50 GHz applications. The 86143B maintains most of the higher performance characteristics of the 86142B/86145B models while providing

  • 86145B High Performance Optical Spectrum Analyzer [Discontinued] [已淘汰] 86145B High Performance Optical Spectrum Analyzer [Discontinued] [已淘汰] 

    86145B High Performance Optical Spectrum Analyzer [Discontinued] [已淘汰]

    The Keysight 86145B is a portable optical spectrum analyzer (OSA) that is best suited for 50 GHz and wider WDM applications where accurate power and wavelength measurements are critical.

  • 86146B High Performance Optical Spectrum Analyzer [已淘汰] 86146B High Performance Optical Spectrum Analyzer [已淘汰] 

    86146B High Performance Optical Spectrum Analyzer [已淘汰]

    The Keysight 86146B is a high performance benchtop optical spectrum analyzer with a filter mode that provides fast-tuning speed, low-insertion loss, and highly repeatable wavelength accuracy.