这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

光信号调节产品 [已停止生产]

1-19 / 19

排序:
8163A/B, 8164A/B, 8166A/B Programming Guide
This manual contains information about SCPI commands which can be used to program the following instruments: Keysight 8163A/B Lightwave Multimeter...

编程和语法指南 2016-06-01

PDF PDF 2.57 MB
8163A/B, 8164A/B, and 8166A/B Users Guide
This User Guide covers the Keysight 8163A/B Lightwave Multimeter, Keysight 8164A/B Lightwave Measurement System and Keysight 8166A/B Lightwave Mulitchannel System and their instrument modules.

用户手册 2016-06-01

PDF PDF 8.57 MB
Lightwave Solution Platform - Configuration Guide
This configuration guide gives information on the connector interfaces and the bare face adapters for use with the 8164xA.

配置指南 2016-01-19

81591B / 4B / 5B Optical Switches - User's Guide
Keysight 81591B / 4B / 5B Optical Switches - User's Guide

用户手册 2015-04-01

PDF PDF 1.32 MB
8157xA Optical Attenuators - Data Sheet
Keysight 8157xA Variable Optical Attenuators are instruments that attenuate and control the optical power level of light in single mode optical fibers. As plug-in modules for Agilent's Lightwave Solution platform (8163A/B, 8164A/B, 8166A/B) they allow you to set the attenuation factor and/or power level manually, or remotely via a common computer interface. Their high accuracy combined with their flexibility make them ideal as test and measurement equipment for the modern telecommunication industry.

产品资料 2015-01-26

81595B Modular Optical Switches - Data Sheet
Keysight 81591B / 4B / 5B Modular Optical Switches - Technical Specifications

产品资料 2014-07-31

PDF PDF 362 KB
Polarization Measurements of Signals and Components (PN-8509-1)
This product note discusses various types of polarization measurements, introduces related polarization phenomena, presents measurement setups, procedures and typical Keysight 8509 test results.

应用说明 2002-06-21

PDF PDF 1.36 MB
8159xA/S Modular Optical Switches Technical Specifications
Agilents 8159xA/S modular optical switches route light in single mode optical fibers from the input to several output ports.

技术总览 2002-04-12

光学全损耗测试解决方案
光损耗分析仪(OLA)测试解决方案可以测量插入损耗、偏振相关损耗和回波损耗。

应用说明 2002-01-17

8156A Optical Attenuator Configuration Guide

配置指南 2001-11-05

PDF PDF 112 KB
Keysight 8161X 回波损耗模块的回波损耗解决方案
本应用指南描述了基于光连续波技术的回波损耗测量。 同时还探讨了回波损耗测量的原理。

应用说明 2001-08-10

8156A Optical Attenuator Technical Specifications
This is a document giving product specifications and characteristics of the Keysight 8156A Optical Attenuator.

技术总览 2001-02-15

PDF PDF 141 KB
Narrow-band PMD Measurements with the Keysight 8509C (PN 8509-2)
This product note provides information about making narrow-band Polarization Mode Dispersion (PMD) measurements using the Keysight 8509B Lightwave Polarization Analyzer.

应用说明 2001-02-01

PDF PDF 830 KB
Polarization-dependent Loss (PN 11896-2)
This product note discusses the concept of PDL and gives examples of typical values that are expected for common lightwave components.

应用说明 2000-06-01

PDF PDF 202 KB
11896A User, Programming & Service Guide
The 11896A polarization controller provides manual and automatic polariza tion state adjustments over a wide wavelength range (1250 to 1600 nm).

用户手册 2000-04-01

PDF PDF 736 KB
86060C, 1C, 2C User's Guide
This user's guide describes how the Keysight 86060C-series lightwave switches cover a broad range of switching capacity and provide for accurate and repeatable measurements.

用户手册 2000-03-01

PDF PDF 3.70 MB
86060C Warning Card
86060C Series Lightwave Switches Warning Card - please read before connecting cables to your Keysight 86060C-series lightwave switch.

用户手册 2000-03-01

PDF PDF 31 KB
Complete Analysis of Erbium-Doped Fiber Amplifiers
This Technical Paper discusses methods and instruments for measuring EDFAs with respect to gain and noise figure, both in static and dynamic form, polarization dependence, polarization mode dispersion, WDM characteristics and more. The influence of the spectral width of the laser source on the...

应用说明 1996-03-01

PDF PDF 142 KB
Signal Generator Output Attenuators (AN 20)
This Application Note is for information only. Keysight no longer sells or supports these products.

应用说明 1965-06-01

PDF PDF 885 KB