这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

光信号调节产品 [已停止生产]

  • 11896A Polarization Controller [已淘汰] 11896A Polarization Controller [已淘汰] 

    11896A Polarization Controller [已淘汰]

    To be discontinued: The Keysight 11896A Motorized Polarization Controller now with L-band capability provides a wide operating range (980 nm & 1250-1640 nm) for measuring optical components.

  • 8156A 光学衰减器 [已淘汰] 8156A 光学衰减器 [已淘汰] 

    8156A 光学衰减器 [已淘汰]

    Keysight 8156A光学衰减器适用于快速的通信系统测量。

  • 8159xA/S 光开关模块 [已淘汰] 8159xA/S 光开关模块 [已淘汰] 

    8159xA/S 光开关模块 [已淘汰]

    8159xA/S 光开关模块

  • 86060C Lightwave Switch [已淘汰] 86060C Lightwave Switch [已淘汰] 

    86060C Lightwave Switch [已淘汰]

    The Keysight 86060C is a compact switch with four to eight output channels and one or two inputs.

  • 86061C Lightwave Switch [已淘汰] 86061C Lightwave Switch [已淘汰] 

    86061C Lightwave Switch [已淘汰]

    The Keysight 86061C is a mid-size switch in a half-width chassis, available with one or two input channels.

  • 86062C Lightwave Switch [已淘汰] 86062C Lightwave Switch [已淘汰] 

    86062C Lightwave Switch [已淘汰]

    The Keysight 86062C is a full-width instrument with 20 to 100 output channels. It is designed for automated production and evaluation testing of large numbers of devices.

  • 8156xA 可变光衰减器 [已淘汰] 8156xA 可变光衰减器 [已淘汰] 

    8156xA 可变光衰减器 [已淘汰]

    是德81560A和81561A为小型、成本效益型的高分辨率衰减器模块。

  • 81591B 1x2 光开关模块 [已淘汰] 81591B 1x2 光开关模块 [已淘汰] 

    81591B 1x2 光开关模块 [已淘汰]

    用于 SM/MM 光纤信号的光开关模块

  • 81594B 2x2 光开关模块 [已淘汰] 81594B 2x2 光开关模块 [已淘汰] 

    81594B 2x2 光开关模块 [已淘汰]

    用于 SM/MM 光纤信号的光开关模块