这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

光学测试与测量产品

Keysight 提供众多创新的测试和测量解决方案,以加速下一代智能光网络的发展进程。Keysight在光通信市场的使命是为从事研发和制造的客户缩短入市时间、降低测试成本和启用新技术,包括创新光元件、网络部件和系统,以及全光纤网络。

与专家进行探讨—— 光器件论坛

订购 2012年光波产品目录

1-25 / 748

排序:
N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

产品资料 2019-12-02

PDF PDF 809 KB
User's Guides, Programmer's Guides, and Online Help (Version 06.50.00906)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

帮助文件 2019-11-25

EXE EXE 465.67 MB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

产品资料 2019-11-20

PDF PDF 904 KB
N5991 Receiver Compliance Test Automation Platform - Data Sheet
High-speed digital standards are quickly evolving to keep pace with emerging technologies such as 5G, Internet of Things, artificial intelligence, virtual reality, and autonomous vehicles.

产品资料 2019-11-08

PDF PDF 1.78 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

产品资料 2019-11-06

PDF PDF 1.02 MB
3D Model (Step Format) of Infiniium 9000 Series Oscilloscope
This is a Step format 3D model of the Infiniium 9000 Series oscilloscope for inclusion in your 3D models for rack mounting solutions, etc.

技术总览 2019-11-04

ZIP ZIP 17.15 MB
M8000 Series of BER Test Solutions - User Guide (Part No. M8000-91B08)
This document describes M8070B system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.

用户手册 2019-11-01

PDF PDF 23.44 MB
Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2019-11-01

PDF PDF 8.95 MB
Programmer's Guide for Infiniium Oscilloscopes (CHM)
This is a Windows HTML Help (CHM) version of the Infiniium Oscilloscopes Programmer's Guide.

编程和语法指南 2019-11-01

CHM CHM 2.21 MB
M8132A 640 Gb/s Digital Signal Processor - Data Sheet
The M8132A is part of Keysight’s Wideband Solution Platform that consists of a portfolio of compatible instruments, including digitizer, arbitrary waveform generator, digital signal processor and storage modules. The interconnect between these products is based on a high-speed optical data interface.

产品资料 2019-10-31

PDF PDF 636 KB
M8194A Arbitrary Waveform Generator - User Guide
M8194A Arbitrary Waveform Generator - User Guide

用户手册 2019-10-25

PDF PDF 6.54 MB
关于复杂光调制,您需要知道的一切
关于复杂光调制,您需要知道的一切

应用说明 2019-10-22

Go to Market with 400G - Poster
Download the latest poster to Go to Market with 400G.

促销资料 2019-10-18

PDF PDF 997 KB
相干光通信元器件测试推动实现 1.2 Tb 应用
相干光通信元器件测试推动实现 1.2 Tb 应用

案例分析 2019-10-14

PDF PDF 3 MB
N5991 PCIe Test Automation Software Platform User Guide
This User Guide describes the functionality of the N5991 user interface, so that you may easily configure the software to perform calibration and test procedures associated with the PCI-Express standard for receivers. Also, it describes the methods to perform Rx calibrations and tests at various data rates, pertaining to the ASIC, CEM and U2 specifications.

用户手册 2019-10-01

PDF PDF 15.19 MB
DCA Wide-Bandwidth Oscilloscope Family - Configuration Guide
Explains the configuration rules and guidelines for the Keysight DCA-X and DCA-M solutions

配置指南 2019-10-01

PDF PDF 1.34 MB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

技术总览 2019-09-30

A400GE-QDD 400GE Test System
Read how the A400GE-QDD test system makes the challenge of qualifying BER on 400GE electronics easier and affordable. With this dedicated BERT and FEC test system with 56Gb/s electrical lane signaling per port, you'll find problems in minutes, not hours.

产品资料 2019-09-25

N774xC Family of Power Meters - Data Sheet
The new Keysight N7744C and N7745C multiport optical power meters offer 4 or 8 ports in a single rack height unit. Trusted snap-on, quad-adapters to separate connecting task from measurement task.

产品资料 2019-09-25

N4372E 110 GHz Lightwave Component Analyzer - Data Sheet
The new N4372E extends Keysight’s LCA family for high frequency parametric testing of optical TX and RX up to 110 GHz. It is a vector network analyzer for electro-optic S-parameter measurements.

产品资料 2019-09-24

N4377A Lightwave Detector Data Sheet
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. It enables frequency domain applications in photonics.

产品资料 2019-09-24

N4891A 400GBASE FEC Aware Receiver Test Solution - Data Sheet
Keysight’s N4891A 400GABASE FEC-aware receiver test solution allows measurement of frame loss ratio in 400G Ethernet links using FEC by supplying one stressed lane, while maintaining the proper FEC striped test pattern data across all lanes.

产品资料 2019-09-22

User's Guides, Programmer's Guides, and Online Help (Version 06.40.01201)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

帮助文件 2019-09-18

EXE EXE 452.80 MB
M8131A 16/32 GSa/s Digitizer Preliminary Version 0.6 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

产品资料 2019-09-18

PDF PDF 1.57 MB
Kandou Bus and Keysight collaborate on an innovative test solution for chord signaling applications

基本演示 2019-09-16

1 2 3 4 5 6 7 8 9 10 ... 下一页