这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

手持式光纤测试设备

是德手持式产品(光功率计、双波长光源和光衰减器)重量轻、坚固耐用、易学易用。功率计和光源是为连续性或损耗测试及光纤标识测试而设计的,带有报告和打印软件。光衰减器提供了杰出的精度和线性度,是为要求高准确性和测试结果文档化的测量要求而设计的。

  • E7580A ProBER 2 Mb/s手持测试仪 [已淘汰] E7580A ProBER 2 Mb/s手持测试仪 [已淘汰] 

    E7580A ProBER 2 Mb/s手持测试仪 [已淘汰]

    ProBER 2 为进行2 Mb/s和64 kb/s同向网络测试引入了全新的范例。

  • N3970A Keysight 手持光功率计 [已淘汰] N3970A Keysight 手持光功率计 [已淘汰] 

    N3970A Keysight 手持光功率计 [已淘汰]

    N3970A手持光功率计是一款使用方便的高端设备。它具有较高的宽动态范围、整体精度3%,响应速度快且无需预热期。

  • N3973A Keysight Loss Test Companion Software [已淘汰] N3973A Keysight Loss Test Companion Software [已淘汰] 

    N3973A Keysight Loss Test Companion Software [已淘汰]

    The N3973A Loss Test Companion software is an easy-to-use Microsoft Excel-based professional software tool, especially designed for fast two-way averaging and customized reporting.

  • N3974A Keysight Handheld Dual Laser Source [已淘汰] N3974A Keysight Handheld Dual Laser Source [已淘汰] 

    N3974A Keysight Handheld Dual Laser Source [已淘汰]

    The Keysight N3974A Handheld Dual Laser Source is a high-end instrument for painless field test of fiber optic systems and features ultra high stability and no need for a warm up period.

  • N3977A Keysight Handheld Automated Optical Attenuator [已淘汰] N3977A Keysight Handheld Automated Optical Attenuator [已淘汰] 

    N3977A Keysight Handheld Automated Optical Attenuator [已淘汰]

    The Keysight N3977A Handheld Automated Optical Attenuator is a high-end, user-friendly precision instrument for field-testing of fiber optical systems.

  • E6020A Keysight Fiber Break Locator [已淘汰] E6020A Keysight Fiber Break Locator [已淘汰] 

    E6020A Keysight Fiber Break Locator [已淘汰]

    Keysight specifically addresses the needs of maintenance technicians with its Fiber Break Locator.

  • 已停产的 Service Advisor 便携式测试图形输入板和附件  [已停产] 已停产的 Service Advisor 便携式测试图形输入板和附件 [已停产] 

    已停产的 Service Advisor 便携式测试图形输入板和附件 [已停产]

  • E6092A Keysight OTDR 工具套件III [已停产] E6092A Keysight OTDR 工具套件III [已停产] 

    E6092A Keysight OTDR 工具套件III [已停产]

    Keysight E6092A OTDR工具套件 III是最卓越的电脑软件解决方案,可帮助光纤电缆安装者,光纤网络运营商和服务提供商显著提高其生产效率。