这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued Accessories

The Keysight Advisor is a superior test tool that provides network engineers and technicians with all the accessories they need to connect and troubleshoot, quickly and easily, in virtually any network environment. The extensive line of product accessories includes cables, manuals, handsets, PC LAN adapters, upgrade kits, and carrying cases.

  • J5491A J5491A SX、J5492A LX 和 J5495A 铜质 GigaBit 接口连接器模块 J5491A J5491A SX、J5492A LX 和 J5495A 铜质 GigaBit 接口连接器模块 

    J5491A J5491A SX、J5492A LX 和 J5495A 铜质 GigaBit 接口连接器模块

    任意两个 SX、LX 和铜质 GBIC 模块可与 J6832A 1000 BaseX(千兆位)LIM 以任何组合结合使用(例如一个 SX 和一个铜质 GBIC 模块)。 请注意:每个 J6832A LIM 均提供一对 SX GBIC 模块。

  • J6756B HSSI 抽头 [已停产] J6756B HSSI 抽头 [已停产] 

    J6756B HSSI 抽头 [已停产]

    This tap allows both directions of a HSSI link to be passively monitored using the J6821A HSSI LIM or J3762B Advisor plug-in module.

  • J6826A / J6827A J6826A 和 J6827A 8 端口监视器抽头 J6826A / J6827A J6826A 和 J6827A 8 端口监视器抽头 

    J6826A / J6827A J6826A 和 J6827A 8 端口监视器抽头

    These taps allow both directions of eight E1/T1 circuits to be passively monitored using the J6824A Eight-port E1/T1 LIM.

  • Equipment Cases [已停产] Equipment Cases [已停产] 

    Equipment Cases [已停产]

    Currently Available Equipment Cases

  • Miscellaneous [已停产] Miscellaneous [已停产] 

    Miscellaneous [已停产]

    Other Accessories