这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Discontinued LAN modules and undercradles for Keysight Advisor

Keysight Advisor LAN makes it easier and more efficient for you to isolate and solve problems on your Ethernet, Fast Ethernet and Gigabit Ethernet networks, as well as on token-ring and FDDI LANs.

  • J3446E Keysight Advisor LAN - 快速以太网 [已淘汰] J3446E Keysight Advisor LAN - 快速以太网 [已淘汰] 

    J3446E Keysight Advisor LAN - 快速以太网 [已淘汰]

    Keysight Advisor LAN 可以支持和维护快速以太网与 10BaseT 网络。 简单的网络连接和专家分析。

  • J5425A Keysight Switch Advisor 概述 [已淘汰] J5425A Keysight Switch Advisor 概述 [已淘汰] 

    J5425A Keysight Switch Advisor 概述 [已淘汰]

    Switch Advisor MIB 功能标配一个 Advisor 软件版本 11.8。 发挥 Switch Advisor 的全部功能,并使用 SNMP 配套器件的 RMON 特性。

  • J2900A 高速下支架 [已淘汰] J2900A 高速下支架 [已淘汰] 

    J2900A 高速下支架 [已淘汰]

    高速下支架为所有 ATM 和 WAN 插入式模块提供支持

  • J3762B HSSI Module for the Keysight Advisor [已淘汰] J3762B HSSI Module for the Keysight Advisor [已淘汰] 

    J3762B HSSI Module for the Keysight Advisor [已淘汰]

    The J3762B module has two SCSI connectors. It supports frame-based technologies such as Frame Relay (CIR & SLA), HDLC, SDLC, and PPP at rates between 56 kb/s and 52 Mb/s.

  • J1950A LAN Analyzer [已淘汰] J1950A LAN Analyzer [已淘汰] 

    J1950A LAN Analyzer [已淘汰]

    Keysight LAN Analyzer is a powerful, integrated analyzer plus monitor software application for 10/100/1000 Mbps Ethernet and 4/16 Mbps Token Ring networks.

  • J2307A 令牌环下支架 [已淘汰] J2307A 令牌环下支架 [已淘汰] 

    J2307A 令牌环下支架 [已淘汰]

    Keysight J2307A 下支架向 J3446C/D/E LAN Advisor 和 J2300C/D/E WAN Advisor 主机添加全面的 4/16Mbps 令牌环测试功能。

  • J2524A Keysight Advisor LAN - FDDI Undercradle [已淘汰] J2524A Keysight Advisor LAN - FDDI Undercradle [已淘汰] 

    J2524A Keysight Advisor LAN - FDDI Undercradle [已淘汰]

  • J2901A Keysight Advisor LAN - 千兆以太网下支架 [已淘汰] J2901A Keysight Advisor LAN - 千兆以太网下支架 [已淘汰] 

    J2901A Keysight Advisor LAN - 千兆以太网下支架 [已淘汰]

    Keysight J2901A 为全双工交换式千兆位以太网提供全面的测试功能。

  • J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [已淘汰] J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [已淘汰] 

    J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [已淘汰]

    The Keysight Advisor allows users to install, support and maintain local area network (LAN), wide area network (WAN), and asynchronous transfer mode (ATM) networks.

  • J3445A Keysight Advisor LAN - 用于 Keysight J3444A 的光纤接口 [已淘汰] J3445A Keysight Advisor LAN - 用于 Keysight J3444A 的光纤接口 [已淘汰] 

    J3445A Keysight Advisor LAN - 用于 Keysight J3444A 的光纤接口 [已淘汰]

    用于 Keysight J3444A 的光纤接口

  • J3447A Keysight Advisor - 用于 J3446D 的 100 Base FX 接口模块 [已淘汰] J3447A Keysight Advisor - 用于 J3446D 的 100 Base FX 接口模块 [已淘汰] 

    J3447A Keysight Advisor - 用于 J3446D 的 100 Base FX 接口模块 [已淘汰]

    J3447A Keysight Advisor 可将快速以太网 Advisor 与 100Base-FX 连接,无需使用外部收发信机。