Highlights

 Industry's Most Flexible and Integrated ENA Vector Network Analyzer 

Highly integrated devices require an RF and microwave measurement solution offering complete characterization. The Keysight E5080B vector network analyzer (VNA) provides R&D performance up to 53 GHz and advanced test flexibility. Best-in-class dynamic range, trace noise, and temperature stability guarantee reliability and repeatability. 

The E5080B VNA enables complete device characterization for passive components, amplifiers, mixers, and frequency converters. Integrated DC sources, bias tees, pulse generators, pulse modulators, and an internal second source enable more measurements on one instrument. Gain deeper insights with software applications including spectrum analysis, mixer measurements, and noise figure. 

The E5080B utilizes the same measurement science as other Keysight vector network analyzers such as the PNA, PXI, and USB VNA. The common software platform makes it easy to balance measurement, performance, and budget needs. This commonality guarantees measurement consistency, repeatability, and a common remote programming interface across R&D and manufacturing instruments.

  • choose either a 2- or 4-port option 
  • select a frequency range from 9 kHz to 4.5/6.5/9/14/20 GHz or 100 kHz to 26.5/32/44/53 GHz
  • achieve complete device characterization with optional built-in DC sources, bias tees, pulse generators and pulse modulators

 

  • capture device performance with a wide dynamic range of 140 dB
  • test from R&D through production with confidence using the same UI and SCPI commands as high-end PNA network analyzers
  • improve throughput using spectrum analysis, pulsed-RF measurements, vector mixer measurements, noise figure, and more software applications on a single instrument

 

 

Integrated Functionality

The E5080B eliminates the cost and complexity of configuring multiple instruments. Integrated hardware capabilities for a wide range of tests turn the E5080B into a complete measurement solution.

The E5080B's options include:

  • DC sources
  • Pulse generators and modulators
  • Spectrum analysis
  • Noise figure measurements
E5080b ENA network analyzer
E5080B ENA network analyzer showing RF measurement software

E5080B Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5080B with software applications such as advanced time domain analysis, spectrum analysis, pulsed-RF measurements, and more.

Advance Software, Flexible Hardware, Best in Class Performance

The E5080B vector network analyzer provides a more comprehensive solution for R&D and manufacturing test with robust software application coverage, flexible hardware, and fast cycle time to accelerate your device characterization.

5 Things the E5080B Can Do (That the E5071C Can't)

Key Specifications

Number of Built-In Ports
2 ports
Maximum Frequency
53 GHz
Number of Internal Sources
1
2
VNA Series
ENA
VNA Type
Benchtop
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2 ports
53 GHz
1
2
ENA
Benchtop
View More
Applications:
Signal Integrity
Balance Measurements
S-Parameters
Best Speed at 201 Point, 1 Sweep:
2 ms
Components:
Cables
Antennas
Mixers/Frequency Converters
Filters/Duplexers
Amplifiers
Connectors
Isolators
Dynamic Range:
140 dB
Form Factor:
n/a
Instrument Type:
Benchtop
Maximum Frequency:
53 GHz
Minimum Frequency:
9 kHz / 100 kHz
Number of Built-In Ports:
2 ports
Number of Internal Sources:
1
2
Output Power:
10 dBm
Temperature Stability:
0.005 dB/ ⁰C (Typical)
Trace Noise:
0.0015 dB rms
Type:
Benchtop
VNA Series:
ENA
VNA Type:
Benchtop
Weight:
14 kg (2-port), 15 kg (4-port)
E5080B Keysight ENA Vector Network Analyzer

Interested in a E5080B?

Get Started With the E5080B ENA Vector Network Analyzer

Featured Vector Network Analyzer Resources

Want help or have questions?