Reach Higher Frequencies for Less

Save 30% on a VXT vector transceiver and frequency extension module for a limited time.

Highlights

The VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 3-slot PXIe module.

  • Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz
  • Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
  • Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
  • Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
  • Extend frequency range to mmW (FR2) with S9101A 5G Multi-Band Vector Transceiver

Key Specifications

Frequency
1 MHz to 6 GHz
DANL @1 GHz
-163 dBm/Hz
Type
Vector
Frequency
DANL @1 GHz
Type
1 MHz to 6 GHz
-163 dBm/Hz
Vector
View More
Bandwidth Options:
300 MHz
600 MHz
1.2 GHz
Baseband Generator Memory Size:
256MSa, 512MSa
DANL @1 GHz:
-163 dBm/Hz
Form Factor:
n/a
Frequency:
1 MHz to 6 GHz
Frequency Options:
6 GHz
Generator/Analyzer Bandwidth:
1.2 GHz
Harmonics @1 GHz:
<-44 dBc
Maximum Frequency:
6 GHz
Non-Harmonics @1 GHz:
<-75 dBc
Output Power @1 GHz:
-120 dBm to +20 dBm
Performance Level:
◆◆◆◆◇◇
Slots:
3 slots
Type:
Vector
Waveform Playback Memory:
512 MSa
m9420a 5G NR Modulation Analysis Software

X-Series Measurement Applications — Simplify Measurements and Deliver Repeatable Results

Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series applications.

  • Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless measurements including 5G NR, LTE, and WLAN
  • Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
  • Leverage built-in measurement expertise to quickly understand signals and device performance
  • Share applications across multiple instruments with available transportable licenses

PathWave Signal Generation

Signal creation software for a wide range of general-purpose and standards-based signals with performance optimized signals, validated by Keysight. Easily modify these signals to meet your needs or quickly create custom reference signals for testing devices.

  • Comprehensive PC-based software for flexible signal generation
  • Cellular, wireless connectivity, aerospace/defense, broadcasting and general-purpose applications
  • Support a wide variety of signal generation hardware
PathWave Signal generation - Signal Studio

Interested in a M9411A?

Featured Resources

View All Resources

View All Resources

Want help or have questions?