Set of four 8491B attenuators (3, 6, 10, and 20 dB) with type-N connectors; ideal for calibration labs.

HIGHLIGHTS

Superior RF Performance

  • Maximum frequency: 18 GHz

Features

  • Multiple dB attenuators included in one set
  • Type-N connectors
  • Walnut accessory case

The Keysight 11582A contains a set of four 8491B attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8491B are type-N connectors with a maximum frequency of 18 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.

Extend the Capabilities of Your Product

Want help or have questions?