Keysight N5166B
CXG X-Series RF Vector Signal Generator
USD 23,203.44
List Price USD 193,362.00

Keysight Used
Keysight N5166B USD 23,203.44
From
USD 23,203.44 Save 88%
009 | INTERNAL SOLID STATE MEMORY | Installed |
022 | UPGRADE BASEBAND GENERATOR MEMORY FROM 32 MSA TO 512 MSA | Installed |
1ER | FLEXIBLE REFERENCE INPUT (1-50 MHZ) | Installed |
250 | WAVEFORM LICENSE 50-PACK1 | Installed |
251 | WAVEFORM LICENSE 50-PACK2 | Installed |
252 | WAVEFORM LICENSE 50-PACK3 | Installed |
253 | WAVEFORM LICENSE 50-PACK4 | Installed |
254 | WAVEFORM LICENSE 50-PACK5 | Installed |
255 | WAVEFORM LICENSE 50-PACK6 | Installed |
256 | WAVEFORM LICENSE 50-PACK7 | Installed |
257 | WAVEFORM LICENSE 50-PACK8 | Installed |
258 | WAVEFORM LICENSE 50-PACK9 | Installed |
259 | WAVEFORM LICENSE 50-PACK10 | Installed |
303 | MULTIFUNCTION GENERATOR | Installed |
506 | FREQUENCY RANGE, 9 KHZ TO 6 GHZ | Installed |
653 | ARB BASEBAND GENERATOR (60 MHZ RF BANDWIDTH, 32 MSA) | Installed |
655 | UPGRADE BASEBAND GENERATOR FROM 60 TO 120 MHZ RF BANDWIDTH | Installed |
UNM | Installed | |
UNT | AM, FM, PHASE MODULATION | Installed |
UNW | NARROW PULSE MODULATION | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Fresh Calibration* Extends lead time by <4 weeks | USD 1,118.00 |
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 1,248.00 |
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 2,496.00 |
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 3,744.00 |
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 6,240.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Built to Design and Test IoT and General-Purpose Devices
- Cover a frequency range of 9 kHz to 3 or 6 GHz and up to 120 MHz RF modulation bandwidth
- Perform basic parametric testing of components and functional verification of receivers
- Test your device with multiple verified, standards-compliant vector signals
- Easily troubleshoot your component within a wireless communication system using a reliable vector signal generator
- Minimize downtime and expenses with self-maintenance solutions and low-cost repairs
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.