Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

For professional and industrial use only
By clicking the Get Updates button, you agree to Keysight’s Privacy Policy.
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U09-2512717

Keysight 53220A

Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB

ID: U09-2512717
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
-53220A-0

Keysight 53220A

Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 5,188.00 Save 45%
USD 2,853.40 Excl. taxes.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
Free shipping included. Ships from Germany. Ships to United States within 1 week.
Save5%
Buy Now2,853.40

Keysight Used

53220A

Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB

Deal summary

Configuration: 300, 400
Shipping:Ships from Germany.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
For professional and industrial use only
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy.
Request Quote

Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Keysight Used
Keysight 53220A
Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB
Configuration: 300, 400
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By clicking the Request Quote button, you agree to Keysight’s Privacy Policy.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 53220A Universal Frequency Counter & Timer / 350 MHz / 12 digits/s / 100ps / LAN /USB / GPIB

Keysight Used

Keysight  53220A

From

USD 2,853.40 Save 45%


300INTERNAL LITHIUM ION BATTERY/CHARGER FOR UNSTABLE AC POWER OR TIMEBASE STABILITYInstalled
400ADD GPIB INTERFACEInstalled

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote


  • Two 350 MHz input channels, plus optional third channel (6 GHz or 15 GHz)
  • 12 digits/second resolution, 100 psec time interval resolution
  • LXI-C/LAN, USB, GPIB
  • Built-in math analysis and color, graphical display (trend and histogram)

The 53220A 350 MHz universal frequency counter/timer is a two-channel frequency counter with the ability to make all the frequency and time interval measurements you depend on. An optional microwave channel can be added to measure 6 or 15 GHz.


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 53220A Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more