Keysight N7788C
Optical Component Analyzer
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7788C
From
USD 18,108.90 Save 70%
001 | COMPONENT ANALYZER, 1240 NM TO 1650 NM | Installed |
032 | ANGLED CONNECT CONNECTOR AT POLARIMETER INPUT, ALL OTHER PORTS ARE ANGLED | Installed |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
- Highest accuracy in a single sweep. No averaging over multiple sweeps required
- No limitation of optical path length of component
- 1240 nm to 1650 nm operating wavelength range
- 1 MHz maximum sampling rate
- 0 ps to 1000 ps DGD measurement range
- 0 ps to 300 ps PMD measurement range
- 1.5° SOP measurement uncertainty
- ±2% DOP measurement uncertainty
The N7788C optical component analyzer provides both polarization control and analysis functions in one instrument for flexible laboratory use. The N7788C is especially used in combination with a tunable laser for measuring how an optical component changes the SOP of a signal. This measurement uses the unique single-sweep polarization dependent method to determine the parameters polarization mode dispersion (PMD) or differential group delay (DGD) and polarization dependent loss (PDL), based on a generalization of the standardized Jones Matrix Eigenanalysis method (JME).
For these spectral measurements of polarization dependent loss and dispersion, the N7788C is combined with a tunable laser and a new N7700 software engine. The LS engine, part of the Photonic Application Suite, now supports these measurements of wavelength-dependent DGD and PMD. This mode can be licensed with N7700103C PMD.
Parameters provided by this measurement include:
- DGD/PMD
- PDL
- Power/loss
- TE/TM-loss
- Jones matrices
- Mueller matrices
- 2nd-order PMD (depolarization + PCD)
General polarimeter and polarization control functions of the N7788C are supported by the built-in user interface.
The instrument comes in a compact form factor of just one rack unit height, with LAN and USB interfaces.
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.