Keysight N7749C
Optical Head Interface
List Price USD 10,482.00 Save 80% USD 2,096.40 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7749C
From
USD 2,096.40 Save 80%
200 | OPTICAL POWER METER HEAD INTERFACE (2 CHANNEL) | Installed |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
N7749C interface for two or four optical power heads
- Controls up to two or four remote heads
- Sample averaging times ranging from 100 µs to 10 s for all heads
- Readout over LAN and USB interfaces with built-in web-browser GUI
- SCPI command set common to Keysight optical power meters
- Power values logged with dual-1M sample buffers for each head, to sample continuously with internal or external triggering
- Uninterrupted simultaneous measurement and readout minimize overhead time for repetitive measurements
- Family-wide, common trigger concept
N7749C interface for two or four optical power heads
- Direct feedback for optimization processes like fiber alignment with analog voltage outputs, at the remote head itself and from the N7749C front panel
- Either linear proportional to the optical signal power or logarithmic over decades of power levels.
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.