Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Get an Extra 5% Off When Buying Online With Credit Card
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U01-2505638

Keysight E5071C-245

2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees

ID: U01-2505638
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Actual instrument

Keysight E5071C-245

2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 85%

USD 9,918.90

List Price USD 66,126.00

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to United States within 1 week.
Request Quote

Keysight E5071C-245 2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Keysight Used
Keysight E5071C-245
2-port Test Set / 100 kHz to 4.5 GHz / With Bias Tees
Configuration: 245, 010, 019, 1E5, TDR, WXP
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  E5071C-245 USD 9,918.90

From

USD 9,918.90 Save 85%


2452-PORT TEST SET, 100 KHZ TO 4.5 GHZ WITH BIAS TEESInstalled
010TIME DOMAIN ANALYSISInstalled
019STANDARD DATA STORAGEInstalled
1E5HIGH STABILITY TIMEBASEInstalled
TDRENHANCED TIME DOMAIN ANALYSISInstalled
WXPInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 1,229.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 2,952.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


General-Purpose Network Analysis

Keysight’s E5071C ENA vector network analyzer delivers new standards in speed, accuracy, and versatility for vector network analysis. Designed with a wide range of measurement capability to meet multiple network analysis needs, the E5071C ENA offers efficiency and flexibility for both manufacturing and research and development applications in industries such as wireless communications, automotive, semiconductor, and medical.

  • 2- or 4-port, 50 ohm, S-parameter test set
  • Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
  • Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
  • Flexible multiport configuration of up to 22 ports with E5092A
  • Protect your investment with upgradability across all of the options


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight E5071C-245 Network Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Other Listings

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Make the Most of Your Equipment

See all

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Pioneering Quality
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more

Network + Impedance Analyzers Quick-Facts

What is a Vector Network Analyzer?

High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.

What is a Vector Network Analyzer used for?

A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).

Does a VNA need to be calibrated?

Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.

How do you calibrate a Vector Network Analyzer?

The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.

Does a VNA have error correction?

Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.

What is the difference between a Vector Network Analyzer vs Network Analyzer?

A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.

A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.

What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?

A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.

A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.

What is the difference between a Vector Network Analyzer vs Oscilloscope?

An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.

How does a VNA measure S11?

A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.

What is the S21 parameter?

S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.

What are propagation and channel modeling?

Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.

What is a Smith chart?

A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.

What is Voltage Standing Wave Ratio?

Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).

How does a Vector Network Analyzer measure phase?

A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.

How does a VNA measure amplitude?

A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.

What are amplitude properties?

Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.