Keysight M9410A-BTS
VXT PXI Vector Transceiver /
List Price USD 70,943.00 Save 65% USD 24,830.05 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight M9410A-BTS
From
USD 24,830.05 Save 65%
BTS | Installed | |
F06 | Frequency Range, 380 MHz to 6 GHz | Installed |
1EA | High output power | Installed |
B12 | BANDWIDTH, 1.2 GHZ | Installed |
EP6 | Enhanced Performance | Installed |
HDX | Half Duplex Port | Installed |
HV2 | ENABLE PATHWAVE TEST SYNC EXECUTIVE PROGRAMMING | Installed |
M05 | Memory, 512 MSa | Installed |
MMO | Timing Synchronization for MIMO and ccEVM | Installed |
MMS | Installed | |
MTS | Installed | |
RCV | Installed | |
SAA | CALIBRATION FOR SPECTRUM ANALYZER APPLICATION | Installed |
SRC | Installed |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.