Keysight N1000A
DCA-X Wide-Bandwidth Oscilloscope Mainframe
List Price USD 116,700.00 Save 25% USD 87,525.00 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N1000A
From
USD 87,525.00 Save 25%
GPI | GPIB Card Interface | Installed |
LOJ | Low Jitter Timebase | Installed |
PLK | Pattern Lock Trigger Hardware | Installed |
PTB | Internal Precision Timebase (Requires Option LOJ) | Installed |
N1010100A | Research and Development Package for FlexDCA | On request |
N1010200A | Manufacturing Package for FlexDCA | On request |
N1010300A | Signal Integrity Package for FlexDCA | On request |
LOJ | Low Jitter Timebase | On request |
PLK | Pattern Lock Trigger Hardware | On request |
PTB | Internal Precision Timebase (Requires Option LOJ) | On request |
STB | Standard Timebase | On request |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Perform Precision Measurements On High-Speed Signals
The Keysight N1000A DCA-X wide-bandwidth oscilloscope provides accurate and precise measurements on high-speed digital designs from 50 Mb/s to more than 80 Gb/s. Configure the N1000A DCA-X mainframe by selecting from plug-in modules to match your desired bandwidth, filtering, and sensitivity.
- DCA-X platform consists of a mainframe and a wide variety of modules for flexible testing.
- The consistency and flexibility of the DCA-X series ensure high accuracy in any measurement.
- Supports today’s modules plus older, discontinued optical, electrical, and TDR modules to help protect your investment from obsolescence.
- Test bandwidth to > 110 GHz, jitter as low as 50 fs, and noise as low as 275 uV.
- Sample rates are up to 250 kSa/s and support up to 16 channels for high test throughput.
- Customize with plug-in modules for precision optical, electrical, and / or TDR / TDT / S-parameter analysis.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.