Keysight 86100B
Infiniium DCA Wide-Bandwidth Oscilloscope
List Price USD 23,505.00 Save 80% USD 4,701.00 Excl. taxes.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight 86100B
From
USD 4,701.00 Save 80%
001 | 12.5 GHZ TRIGGER BANDWIDTH | Installed |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Digital Communications Analyzer modes:
- Oscilloscope with bandwidth in excess of 65 GHz, ensuring the most accurate waveform measurements
- Eye diagram analyser for transmitter compliance testing
- Time domain reflectometer/transmission (TDR/TDT) for high precision S-parameter impedance analysis
- One-button ease of use
Backward compatible with:
- All modules from the 54750A High-Bandwidth Digitizing Oscilloscope family
- All modules from the 83480A Digital Communications Analyzer family
- All modules from the 86100A Digital Communications Analyzer family
- The Keysight 86100B Infiniium DCA is a high-speed oscilloscope that also functions as a digital communications analyzer and a time-domain reflectometer.
The combined oscilloscope/analyzer makes complex compliance measurements in the shortest amount of time possible, eliminating the need for learning cumbersome compliance test procedures. Compliance measurements that once required many steps can now be performed in a single step. This capability, along with an intuitive interface, allows engineers to perform entire procedures, such as compliance eye analysis, with the touch of a button.
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.