Keysight UXR0502B
Infiniium UXR Real-Time Oscilloscope, 50 GHz, 256 GSa/s, 2Ch
Keysight UXR0502B
Infiniium UXR Real-Time Oscilloscope, 50 GHz, 256 GSa/s, 2Ch
USD 526,593.00
List Price USD 702,124.00

Keysight Premium Used
Keysight UXR0502B USD 526,593.00
From
USD 526,593.00 Save 25%
| 801 | Installed |
Request a customized version of this model by requesting a Custom Quote
50 GHz bandwidth and upgradable to 110 GHz of real-time oscilloscope bandwidth 2 channels and upgradable to 4 channels 500 Mpts of memory per channel included and upgradable to 2 Gpts of memory per channel 256 GSa/s sample rate on all channels 160 MHz DDC included and upgradable to 2.16 GHz DDC 160 MHz RTSA included and upgradable to 320 MHz RTSA Optional configurable mmWave extension bandwidth window up to 30 GHz High-definition 10-bit analog-to-digital converter (ADC) The industry’s lowest noise and jitter measurement floor The industry’s highest ENOB at all supported bandwidth Optional calibration module N2126A for on-site self-calibration High-speed SDA and Clock Recovery included User-defined functions included InfiniiSim Basic included to simply compensate for the channel loss with one block model PrecisionProbe/PrecisionCable included helping quickly characterize the probe or cable loss What’s included Removable 960 GB enterprise grade SSD 2.5” hard drive One Torque-Wrench 8 lb-in, 5/16 inch One per channel adapter, 1.85 mm Female-to-Female One coaxial adapter, 2.92 mm to 2.40 mm Female-to-Female One connector saver, 3.5 mm Female-to-Female Country-specific power cord Front cover USB keyboard USB optical mouse ESD mat with wrist and heel straps Calibration Certificate
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











