Keysight N1078A
Optical/Electrical Clock Recovery
USD 115,277.25
List Price USD 209,595.00

Keysight Used
Keysight N1078A USD 115,277.25
From
USD 115,277.25 Save 45%
| 264 | SUPPORTED INPUT RATES: 125 MBD TO 64 GBD | Installed |
| EVA | EQUALIZER, INTEGRATED, VARIABLE | Installed |
| JSA | JITTER SPECTRUM ANALYSIS AND CLOCK RECOVERY EMULATION | Installed |
| S50 | INTERNAL SINGLE-MODE SPLITTER 50 PERCENT TO OPTICAL OUTPUT, 9/125 UM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 6,785.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Make Precise Measurements
Whether you work with computers, datacom, or communication standards, Keysight clock recovery solutions offer a wide data rate range, making them ideal for many transmitter and receiver test setups. The integrated optical-to-electrical (O/E) converter ensures flexibility, so you can use the same instrument to test various designs. The suite of digital communication analyzers, supporting software, and our clock recovery solutions enable you to measure with precision and confidence.
- 125 MBd to 64 GBd data rate range (continuous) on electrical and optical NRZ and PAM4 data signals
- Standards-compliant clock recovery (“Golden PLL”) with adjustable peaking and loop bandwidth (to 20 MHz)
- Lock onto degraded signals (“closed eyes”) using a built-in variable equalizer (Option EVA)
- Gain insight into root cause(s) for jitter using Jitter Spectrum Analysis (Option JSA).
- Perform compliant PLL bandwidth and peaking measurements using 86100DU-400 PLL Analysis software
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.