Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U08-2382311

Keysight E7515A-506

300 MHz to 6 GHz

ID: U08-2382311
Keysight Used E7515A-506 - Actual Instrument - Image 1
Keysight Used E7515A-506 - Actual Instrument - Image 2
Keysight Used E7515A-506 - Actual Instrument - Image 3
Keysight Used E7515A-506 - Actual Instrument - Image 4
Keysight Used E7515A-506 - Actual Instrument - Image 5
Keysight Used E7515A-506 - Actual Instrument - Image 6
Keysight Used E7515A-506 - Actual Instrument - Image 7
Keysight Used E7515A-506 - Actual Instrument - Image 8
Keysight Used E7515A-506 - Actual Instrument - Image 9
Keysight Used E7515A-506 - Actual Instrument - Image 10
Actual instrument
Keysight Used E7515A-506 - Actual Instrument - Image 1
Keysight Used E7515A-506 - Actual Instrument - Image 2
Keysight Used E7515A-506 - Actual Instrument - Image 3
Keysight Used E7515A-506 - Actual Instrument - Image 4
Keysight Used E7515A-506 - Actual Instrument - Image 5
Keysight Used E7515A-506 - Actual Instrument - Image 6
Keysight Used E7515A-506 - Actual Instrument - Image 7
Keysight Used E7515A-506 - Actual Instrument - Image 8
Keysight Used E7515A-506 - Actual Instrument - Image 9
Keysight Used E7515A-506 - Actual Instrument - Image 10

Keysight E7515A-506

300 MHz to 6 GHz

Used & Calibrated + Measurement Report
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 75%

MYR 115,868.18

List Price MYR 463,472.72

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Malaysia within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  E7515A-506 MYR 115,868.18

From

MYR 115,868.18 Save 75%

Request Quote


506FREQUENCY RANGE 300 MHZ TO 6 GHZInstalled
BB1DIGITAL BASEBAND TRANSCEIVER BInstalled
RB1RF UP-DOWN CONVERTER BInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
MYR 15,000.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The UXM is a highly-integrated signaling test set created for functional and RF design validation in the 4.5G era and beyond. It provides the integrated capabilities you need to test the newest designs, delivering LTE-Advanced Pro data rates up to 1 Gbps now and handling more complex requirements later. When the team counts on you to know when a new chipset or UE will pass, count on the UXM to help you make a clear call.

Ensure LTE/LTE-Advanced Pro devices can achieve and sustain maximum data rates up to 1 Gbps DL, 100 Mbps UL

  • Evaluate true CA performance with stable, bidirectional data throughput for up to 5CC1downlink and 2CC uplink, including support for FDD-TDD mixed CA, LTE-U/LAA and CSAT, and 256 QAM downlink
  • Realistically test data performance and reduce bench-top complexity with built-in applications server, integrated independent fading for each carrier, and DL MIMO up to 8x4
  • Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing

Go deeper in functional test by emulating a wide range of complex network operations

  • Check LTE intra-RAT and LTE inter-RAT mobility with W-CDMA, TD-SCDMA or GSM using two independent cells (built in), or connect to another UXM or Keysight 8960 to verify multi-cell wireless handover scenarios
  • Evaluate end-to-end IMS/VoLTE, WLAN calling/offload, (F)eICIC and TM9 with flexible network settings in a simple desktop setup
  • Ensure your Internet of Things devices meet requirements for stability, power consumption, and interoperability: the UXM supports Cat 1, NB-IoT and CAT-M1 with connected and IDLE mode eDRX for comprehensive battery drain testing
  • Quickly check LTE protocol messaging with the UXM's internal logger or thoroughly analyze time-aligned multi-format messaging with Wireshark-based logging software

Achieve greater confidence in RF performance

  • Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
  • Reduce test time with two-phone or dual SIM dual active (DSDA) parallel RF test for 2G/3G/4G in a single test set
  • Characterize receiver design performance under realistic fading and MIMO scenarios in one simple interface, and simplify your MIMO OTA antenna performance verification with support of all standard test methods
  • Easily modify parameters without dropping the connection and watch for changes in RF performance


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight E7515A-506 Wireless Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock