Keysight N5242A-400
4-port / Configurable Test Set / Internal Second Source




















Keysight N5242A-400
4-port / Configurable Test Set / Internal Second Source
MYR 513,391.14
List Price MYR 1,466,831.83

Keysight Used
Keysight N5242A-400 MYR 513,391.14
From
MYR 513,391.14 Save 65%
| 400 | 4 PORTS, DUAL SOURCE | Installed |
| 029 | FULLY-CORRECTED NOISE-FIGURE MEASUREMENTS TO 26.5 GHZ | Installed |
| 080 | FREQUENCY OFFSET MEASUREMENTS | Installed |
| 083 | VECTOR AND SCALAR CALIBRATED CONVERTER MEASUREMENTS | Installed |
| 086 | GAIN COMPRESSION APPLICATION | Installed |
| 087 | INTERMODULATION DISTORTION MEASUREMENTS | Installed |
| 419 | ADD EXTENDED POWER RANGE AND BIAS-TEES TO 4 PORT ANALYZER | Installed |
| 423 | ADD INTERNAL COMBINER AND MECHANICAL SWITCHES TO 4-PORT ANALYZER | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | MYR 10,250.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Reach for unrivaled excellence in your measurements and designs
- Simplify your test stations by replacing racks and stacks of equipment
- Increase productivity with the most integrated and flexible single-connection microwave test engine
- Reduce test time with the world´s widest range of single-connection measurement applications
- Test linear and nonlinear device characterization more accurately with the world’s best PNA-X
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.