Keysight M8190A-001
1 Channel
USD 71,508.75
List Price USD 95,345.00

Keysight Premium Used
Keysight M8190A-001 USD 71,508.75
From
USD 71,508.75 Save 25%
| 001 | Arbitrary Waveform Generator, 1 Channel | Installed |
| 12G | 12 GSa/s with 12 bit resolution | Installed |
| 14B | 14 bit resolution with 8 GSa/s | Installed |
| 02G | Upgrade from 128 MSa to 2 GSa Memory | On request |
| 12G | 12 GSa/s with 12 bit resolution | On request |
| 14B | 14 bit resolution with 8 GSa/s | On request |
| 1A7 | Calibration + Uncertainties + Guardbanding (Not Accredited) | On request |
| AMP | Additional AC and DC Amplifier | On request |
| BU1 | Bundle 1 consisting of one M9505A 5-slot AXIe Chassis with USB Option and M9537A AXIe Embedded PC Controller | On request |
| BU2 | Bundle 2 consisting of one M9502A 2-slot AXIe Chassis with USB Option | On request |
| DUC | Digital Upconversion License for the M8190A Arbitrary Waveform Generator | On request |
| FSW | Fast Switching | On request |
| LPN | Arbitrary Waveform Generator, 2 Channels with Low Phase Noise | On request |
| SCD | Standard Calibration Document | On request |
| SEQ | Sequencer | On request |
| Z54 | Calibration Certificate for Z540 | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously.
Precision AWG with two DAC settings
- 14-bit resolution up to 8 GSa/s
- 12-bit resolution up to 12 GSa/s
High-speed arbitrary waveform generators
- Variable sample rate from 125 MSa/s to 8 / 12 GSa/s
- Spurious-free-dynamic range (SFDR) up to 90 dBc typical
- Up to 2 GSa arbitrary waveform memory per channel with advanced sequencing
Unique Performance – Unique Value
- Up to 90 dBc SFDR- Tones clearly stand out of noise (Even with thousands of tones)
- 2 GSa memory per channel- Realistic signal scenarios with long play time
- 5 GHz analog bandwidth- Mimic analog imperfections with custom ISI
Key applications
- Radar, Satellite, Electronic Warfare, Multilevel Signals
- ADC testing (Analog Digital Converter testing), Jitter Margin Testing
- Digital Video, Noise Power Ratio Measurement, Wireless HD, HDMI, MHL
- IEEE 802.11ad, CaTV, OFDM, Software Defined Radio
Enhance your reality - with the M8190A 12 GSa/s Arbitrary Waveform Generator
From low-observable systems to high-density comms, testing is more realistic with precision arbitrary waveform generation. Now you can take reality to the extreme: A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis. Get bits and bandwidth – and enhance your reality.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.






























