Keysight M8196A-001
1 Channel
USD 163,278.75
List Price USD 217,705.00

Keysight Premium Used
Keysight M8196A-001 USD 163,278.75
From
USD 163,278.75 Save 25%
| 001 | Arbitrary Waveform Generator, 1 Channel, 92 GSa/s | Installed |
| 001 | Arbitrary Waveform Generator, 1 Channel, 92 GSa/s | On request |
| 002 | Arbitrary Waveform Generator, 2 Channels, 92 GSa/s | On request |
| 004 | Arbitrary Waveform Generator, 4 Channels, 92 GSa/s | On request |
| N6171A | MATLAB Software | On request |
| BU2 | Bundle consisting of M9502A AXIe 2-slot chassis with USB | On request |
| BU3 | Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller | On request |
| OSP | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Functionality
- provides a combination of high speed, high bandwidth, and high channel density
- high channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)
- built-in frequency and phase response calibration for clean output signals
- external clock in and out
Performance
- sample rate up to 92 GSa/s, 8-bit vertical resolution
- 32 GHz analog bandwidth
- amplitude up to 1 Vpp (single-ended), 2 Vpp (differential), voltage window -1.0 to +2.5 V
- supporting signals up to 64 GBaud and beyond
- 512 kSa of waveform memory per channel
- ultra-low intrinsic jitter
- transition times < 9 picoseconds (20% to 80%) with frequency response compensation
- multi-functions with M8070A system software for M8000 Series BER test solutions
- 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module simultaneously
Key Applications
200G, 400G and 1 terabit applications demand a new class of generator that simultaneously provides high speed, precision, and flexibility.
- Optical communications (LR4, CFP2-ACO, Coherent, etc.) — 4 synchronized channels allow deterministic emulation and pre-distortion of 2 independent I/Q baseband signals up to 64 GBaud
- Receiver stress test — particularly for multi-level, multi-channel interfaces (NRZ, PAM4, PAM8, DMT, etc.) up to 64 GBaud
- Quantum physics and advanced research — generate any mathematically-defined arbitrary waveforms, ultra-short yet precise pulses, and extremely wideband chirps
- Random interference (RI) and sinusoidal interference (SI) — works with M8020A and M8040A modules. Operate with M8070A BER System control software.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

































