Keysight 346CK01
Noise Source / 1 GHz to 50 GHz
KRW 10,081,000
List Price KRW 14,401,428.57

Keysight Used
Keysight 346CK01 KRW 10,081,000
From
KRW 10,081,000 Save 30%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | KRW 2,556,000 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The Keysight 346CK01 is the ideal companion to Keysight´s noise figure solutions when working on high frequency applications. Since it is broadband (1 GHz to 50 GHz), it eliminates the necessity for several sources at different frequency bands.
The low SWR of the noise source reduces a major source of measurement uncertainty, which are reflections of the test signals. This is a coaxial noise source with a 2.4 mm coaxial connector. ENR typically 20 dB at 1 GHz, decreasing to typically 7 dB at 50 GHz.
- Frequency range: 1 GHz to 50 GHz
- Connectors: BNC (f) input bias / 2.4 mm (m)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.