Keysight N8957A
Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
















Keysight N8957A
Autoranging System DC Power Supply / 1500V / 30A / 15000W / 400VAC
KRW 20,343,000
List Price KRW 36,987,272.73

Keysight Used
Keysight N8957A KRW 20,343,000
From
KRW 20,343,000 Save 45%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | KRW 1,104,000 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | KRW 1,644,000 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | KRW 3,288,000 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | KRW 4,932,000 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | KRW 8,220,000 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
DC output ratings
- Voltage: 0 to 1500 V
- Current: 0 to 30 A
- Power: 15000 W
AC input
- Voltage range: 360 - 440 VAC
Programming accuracy
- Voltage: 0.1% of full-scale
- Current: 0.2% of full-scale
The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!
The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parent/subsidiary control enables programming as if it's just one big power supply; no need to program each supply individually.
- Autoranging output – does the job of multiple power supplies!
- 5 kW, 10 kW, and 15 kW maximum output power
- Up to 1500 V and up to 510 A
- 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
- Just the right amount of performance at just the right price
- Easily parallel units to create “one” power supply with >100 kW of power
- Built-in voltage and current measurement
- High power density, 15 kW in only 3U (5.25” / 13.34 cm)
- Protection from over-voltage, over-current, and over-temperature
- LAN (LXI Core), USB, GPIB, and analog interfaces all standard
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.


