Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2512820

Keysight MP4362A

Solar Array Simulator Module 0-130V, 0-8A, 1kW

ID: U01-2512820
Keysight Used MP4362A - Actual Instrument - Image 1
Keysight Used MP4362A - Actual Instrument - Image 2
Keysight Used MP4362A - Actual Instrument - Image 3
Keysight Used MP4362A - Actual Instrument - Image 4
Actual instrument
Keysight Used MP4362A - Actual Instrument - Image 1
Keysight Used MP4362A - Actual Instrument - Image 2
Keysight Used MP4362A - Actual Instrument - Image 3
Keysight Used MP4362A - Actual Instrument - Image 4

Keysight MP4362A

Solar Array Simulator Module 0-130V, 0-8A, 1kW

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 45%

KRW 6,146,000

List Price KRW 11,174,545.45

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to South Korea within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  MP4362A KRW 6,146,000

From

KRW 6,146,000 Save 45%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
KRW 705,000
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
KRW 552,000
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
KRW 1,104,000
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
KRW 1,656,000
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
KRW 2,760,000

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Highlights Output Ratings Max. Power: 1000 W Max. Voltage: 130 V Max Current: 8 A Programming Accuracy at 23°C ±5°C Voltage (Fixed Mode): 0.075% + 25 mV Current (Fixed Mode): 0.2% + 10 mA Output Voltage Ripple and Noise Voltage noise peak to peak: 500 mV Voltage noise RMS: 50 mV Output current ripple and Noise (Simulator/Table mode) Current noise Peak to Peak: 48 mA Current Noise RMS: 6 mA The Keysight MP4362A is a 1000 W solar array simulator DC power module that simulates the output characteristics of a solar array. The MP4361A is primarily a current source with very low output capacitance. It offers fast I-V curve changes allowing you to accurately simulate the output of different solar arrays under various environmental conditions (e.g., temperature, age, eclipse, spin, etc.).


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight MP4362A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock