Keysight N7779C
Step-Tunable Laser Source / High Power and Low SSE / Basic Line
















Keysight N7779C
Step-Tunable Laser Source / High Power and Low SSE / Basic Line
KRW 93,646,000
List Price KRW 117,057,500.00

Keysight Used
Keysight N7779C KRW 93,646,000
From
KRW 93,646,000 Save 20%
| 216 | WAVELENGTHS 1450NM - 1650NM | Installed |
| D01 | TOUCHSCREEN DISPLAY, 5IN | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | KRW 1,272,000 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | KRW 4,620,000 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | KRW 9,240,000 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | KRW 13,860,000 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | KRW 23,100,000 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Wavelength: 1240-1380 nm or 1340-1495 nm or 1450-1650 nm or 1490-1640 nm
- Tuning time: 300 ms for a 1 nm step
- Max. power: > +12 dBm peak typ. (Options 114, 116, 216) or > +13 dBm peak typ. (Option 113)
- Signal to SSE ratio: ≥ 75 dB/nm typical
- Absolute wavelength accuracy: ±10 pm typical
The new N7779C basic line tunable laser source, like the other new N777xC models, can step quickly to discrete wavelengths with a resolution of 0.1 pm and a typical wavelength repeatability of ±3 pm, making it ideal for cost-effective testing of broadband optical devices. With wavelength setting times like 300 ms, rapid stepped sweeps are possible. Like the other lasers in the N777xC family, it delivers more than +12 dBm peak output power with low spontaneous emission levels. At ±0.01 dB power stability over an hour, it can also serve as a static local oscillator with a wide tuning range for receiver testing or transmission experiments.
All N777xC tunable lasers are based on a common cavity and laser module design and share a narrow linewidth, excellent long-term stability and low spontaneous emission level. They are software compatible with the 8160xA and 81600B lasers, the industry standards for more than a decade, but occupy 1 height unit less rack space. The remote user interface on the instrument is accessible with just a web browser, either via LAN or via USB connection. An optional touch-screen display provides local operator access and displays current operating parameters.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.


