Keysight P5028A-402
4-port / Second Source
KRW 380,203,000
List Price KRW 506,937,333.33

Keysight Premium Used
Keysight P5028A-402 KRW 380,203,000
From
KRW 380,203,000 Save 25%
| 402 | 4-port, 100 kHz to 53 GHz with second source | Installed |
| 021 | Add pulse modulator to internal 1st source | Installed |
| 022 | Add pulse modulator to internal 2nd source | Installed |
| 090 | Spectrum analysis hardware | Installed |
| S97007B | Automatic fixture removal | On request |
| 090 | Spectrum analysis hardware | On request |
| S97010B | Time domain analysis | On request |
| S97011B | Enhanced time domain analysis with TDR | On request |
| 12M | On request | |
| 190 | Vector signal analysis hardware | On request |
| 24M | On request | |
| S97025B | Basic pulsed-RF measurements | On request |
| S97029B | Noise figure measurements with vector correction | On request |
| 36M | On request | |
| S97551B | Multiple instruments/modules measurements | On request |
| S97552B | Multiport calibration assistant | On request |
| S97553B | Multiport calibrated measurements with switch instruments | On request |
| S97560B | Frequency extender direct connection | On request |
| 60M | On request | |
| S97082B | Scalar mixer/converter measurements | On request |
| S97083B | Vector and scalar mixer/converter measurements | On request |
| S97084B | Embedded LO capability | On request |
| S97086B | Gain-compression measurements | On request |
| S97087B | Intermodulation distortion measurements | On request |
| S97088B | Source phase control | On request |
| S97089B | Differential and I/Q devices measurements | On request |
| S97090B | Spectrum analysis | On request |
| F12 | On request | |
| F36 | On request | |
| F60 | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
- The flexible, high-performance, compact VNA provides frequency range of 100 kHz to 53 GHz.
- An optional second source is available (Option 402).
- Choose from a wide range of measurement applications to gain deeper insight into your RF test.
- It features the same intuitive GUI as Keysight’s high-performance PNAs.
- Calibrate quickly with support for all Keysight electronic calibration (ECal) modules.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.













