Keysight U1213A
Handheld Clamp Meter / 3 ½ Digit
KRW 646,000
List Price KRW 993,846.15

Keysight Used
Keysight U1213A KRW 646,000
From
KRW 646,000 Save 35%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | KRW 209,000 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | KRW 228,000 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | KRW 456,000 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | KRW 684,000 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Measure large currents safely up to 1000 A
- Large clamp jaw opening of 2 inches or 52 mm to grip thick cables
- Simplify troubleshooting with full DMM features
- Never miss a beep with visual / audio continuity alerts
- Keysight Remote Link Solution enabled (wireless data logging via Bluetooth®)
- CAT III 1000 V and CAT IV 600 V Overvoltage Protection
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




















