Keysight N9048B
PXE EMI Test Receiver

Keysight Premium Used
Keysight N9048B USD 117,733.00
From
USD 117,733.00 Save 50%
| 544 | Frequency range, 1 Hz to 44 GHz | Installed |
| EXM | External Mixing | Installed |
| LNA | Installed | |
| W10 | Installed | |
| WF1 | Wideband digital IF | Installed |
| B25 | Analysis bandwidth, 25 MHz | On request |
| B40 | Analysis bandwidth, 40 MHz | On request |
| CR3 | Connector rear, second IF output | On request |
| CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | On request |
| E9068EM0E | On request | |
| N90484CKB | Multi-channel click, requires N9048B-WF1 | On request |
| N9048SA2E | Signal Analyzer Core Software for N9048B | On request |
| N9048SA2E-C12 | On request | |
| N9048SA2E-C36 | On request | |
| N9048SA2E-C60 | On request | |
| N9048TDSB | Time domain scan | On request |
| N9048WT1B | Wideband time domain scan, basic detection | On request |
| N9048WT2B | Wideband time domain scan, optimum detection | On request |
| N9062EM0E | SCPI Language Compatibility Measurement Application | On request |
| N9063EM0E | Analog Demodulation Measurement Application | On request |
| N90EMESCB | External Source Control | On request |
| N90EMPSMB | Power Suite Measurement Application | On request |
| P03 | Preamplifier, 3.6 GHz | On request |
| P08 | Preamplifier, 8.4 GHz | On request |
| P26 | Preamplifier, 26.5 GHz | On request |
| P44 | Preamplifier, 44 GHz | On request |
| PFR | Precision frequency reference | On request |
| SF1 | Security Features, Exclude Launching Programs | On request |
| SF2 | Security Features, Prohibit Saving Results | On request |
| W10 | On request | |
| WF1 | Wideband digital IF | On request |
| YAS | Y-Axis Screen Video Output | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Accelerate EMC Compliance Testing
Keysight's N9048B PXE is a standards-compliant EMI test receiver equipped with an RF pre-selector and LNA designs. Shorten your overall test time and easily perform gapless signal capture and analysis with real-time scan (RTS) capabilities.
- Frequency range of 1 Hz – 44 GHz
- Fully CISPR 16-1-1:2019, MIL-STD-461G, ANSI C63.2, and FCC compliant
- Industry leading sensitivity and dynamic range
- Time domain scan (TDS) significantly reduces overall test time
- Intuitive multi-touch user interface and PXE software
- X-Series upgradability to meet present and future test needs
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




















