Keysight N9000B-507
9 kHz to 7.5 GHz

Keysight Used
Keysight N9000B-507 JPY 2,553,320
From
JPY 2,553,320 Save 60%
N9000B MY60250620 4/22/2021
| 507 | Frequency range, 9 kHz to 7.5 GHz | Installed |
| B25 | Analysis Bandwidth, 25 MHz | Installed |
| EP4 | ENHANCED PHASE NOISE PERFORMANCE, CXA | Installed |
| MTU | Installed | |
| P03 | Preamplifier, 3 GHz | Installed |
| PC7 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | JPY 167,148 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | JPY 334,296 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | JPY 501,444 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | JPY 835,740 |
Design, Test, and Educate with an Intuitive and Cost-Effective Signal Analyzer
Engineering is all about connecting ideas and solving problems. The accessible performance of the CXA signal analyzer is today’s leading cost-effective tool for essential signal characterization. Its capabilities provide a solid foundation for testing in general-purpose and educational applications. Find the answer faster; whether you’re looking for quick verification in manufactured devices or demonstrating lab tutorials.
- Add dependable signal analysis to manual and automated manufacturing test systems
- Perform essential measurements such as spur searches and distortion analysis
- Make stimulus-response measurements with the optional built-in tracking generator
- Add crucial functionality with X-Series measurement applications
- Enhance theory with practical skills using a training kit in your RF and microwave education lab
General Purpose Applications
- EMI
- Pulse
- MATLAB
- Noise Figure
- Phase Noise
- Stimulus Response
- 89600 VSA Software
- Analog Demodulation
- Vector Modulation Analysis
Cellular Applications
- NB-IoT
- GSM/EDGE
- LTE/LTE-Advanced
- W-CDMA/HSPA/HSPA+
Power cord included. Additional accessories included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.


























