Keysight N7042A
Rogowski AC Current Probe / 30 MHz / 300A

Keysight Used
Keysight N7042A JPY 273,109
From
JPY 273,109 Save 65%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
- Peak current: 300 Apeak
- Easy to use, flexible probe tip loop
- Coil length: 80 mm
- Coil cross section (diameter): 1.7 mm
- Cable length: 2.5 m (3 m including connection from integrator box to oscilloscope)
- Powered by battery pack or AC adapter (included)
- Compatible with any Keysight oscilloscope with a 1 M ohm input BNC
The Keysight N7042A Rogowski coil current probe is designed for measuring AC currents up to 300 A. The probe is easy to use because it has a thin, lightweight, flexible and simple-to-use clip-around Rogowski coil that enables current measurement in the most difficult to reach parts and confined spaces of a circuit under test. It can also measure large AC current without increase in transducer size.
The N7042A series is ideal for measuring AC current in the presence of large DC current and can be used to design, debug, and troubleshoot power semiconductor circuits, power supplies, inverters, and motor drives. These probes come with an AC power adapter and 4x AA batteries to power the probe. It can be used with any Keysight oscilloscope with a 1 M ohm input BNC interface.
Power cord included. Additional accessories included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.























