Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2459345

Keysight M9362AD01

PXIe Quad Downconverter / 10 MHz to 50 GHz

ID: U01-2459345
Keysight Used M9362AD01 - Actual Instrument - Image 1
Keysight Used M9362AD01 - Actual Instrument - Image 2
Keysight Used M9362AD01 - Actual Instrument - Image 3
Keysight Used M9362AD01 - Actual Instrument - Image 4
Actual instrument
Keysight Used M9362AD01 - Actual Instrument - Image 1
Keysight Used M9362AD01 - Actual Instrument - Image 2
Keysight Used M9362AD01 - Actual Instrument - Image 3
Keysight Used M9362AD01 - Actual Instrument - Image 4

Keysight M9362AD01

PXIe Quad Downconverter / 10 MHz to 50 GHz

Used & Tested
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 90%

JPY 1,220,861

List Price JPY 12,208,610

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to 日本 within 1 week.
Request Quote
Buy Now7,624.90

Keysight Used

Keysight  M9362AD01 JPY 1,220,861

From

JPY 1,220,861 Save 90%

Buy Now7,624.90Request Quote


F40FREQUENCY 10 MHZ TO 40 GHZInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Please contact us for available service options.


A Microwave Downconverter for Simultaneous Wideband Analysis

The Keysight M9362AD01 PXIe Quad Downconverter is well suited for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis, radar, SIGNIT, ELINT, MASINT, EW signal capture and analysis, and RF and microwave recording and analysis.

  • PXIe 3-slot coherent microwave downconverte
  • 1.5 GHz bandwidth per channel
  • Four-channel coherent downconversion
  • Up to 800 MHz analysis bandwidth
  • Conforms to Modular Open Systems Approach (MOSA)
  • Ideal for multichannel coherent signal capture and analysis: radar, SIGNIT, ELINT, MASINT, EW, and RF microwave

The M9362AD01 can be part of a 2 or 4 Channel Wideband PXI Vector Signal Analyzer that may include M9168C RF Attenuators, M9302A Local Oscillators, M9352A IF Amplifier/Attenuators, and M9202A 12-Bit Digitizers.

Each 2 Channel or 4 Channel Wideband PXI Vector Signal Analyzer can provide up to 800 MHz analysis bandwidth while working on 802.11ac applications (2 GSa/s max sample rate / 2.5 when using 89600 VSA software). Connection to Keysight’s 89600 VSA software allows greater insight into next-generation 802.11ac WLAN chips and devices.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9362AD01 Modular Products
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock