Keysight N5182A-506
100 kHz to 6 GHz
USD 14,578.20
List Price USD 48,594.00

Keysight Used
Keysight N5182A-506 USD 14,578.20
From
USD 14,578.20 Save 70%
| 506 | FREQUENCY RANGE FROM 100KHZ TO 6GHZ | Installed |
| 1EL | Differential I/Q outputs | Installed |
| 652 | Internal baseband generator (60 Msa/s, 8 Msa) | Installed |
| ALB | Adds LXI class B functionality | Installed |
| U01 | Installed | |
| U02 | Installed | |
| UNV | Enhanced dynamic range | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 1,342.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Signal characteristics
- >+23 dBm up to 3 GHz using a highly-reliable, fast-switching electronic attenuator
- W-CDMA dynamic range: ≤-73 dBc at +5 dBm output power
- ≤900 μs simultaneous frequency, amplitude, and waveform switching in list mode
Modulation and sweep
- AM, FM, øM, and pulse
- ASK, FSK, MSK, PSK, QAM
- Digital step and list sweep with simultaneous switching of frequency, power, and waveform
Baseband generation and signal creation
- 100 MHz internal I/Q baseband generator with real-time equalization for excellent EVM performance
- Up to 64 MSa playback memory and 800 MSa storage
- Create reference signals: LTE, HSPA+, WiMAX™, WLAN, DVB-H, DAB, MATLAB and more - Signal Creation
- Multi-channel Baseband generation, Digital I/O, MIMO Fading and RF to RF fading with N5106A PXB baseband generator and channel emulator
Automation and communication interface
- 100BaseT LAN, LXI class-B, USB 2.0, and GPIB
- SCPI and IVI-COM drivers
- Backwards compatible with all ESG, PSG, 8648 signal generators, and other vendors´ signal generators
Designed for the most demanding manufacturing lines
Featuring fast frequency, amplitude, and waveform switching, high power with an electronic attenuator, and high reliability – all in two rack units (2RU) – N5182A MXG vector signal generator is optimized for manufacturing cellular communications and wireless connectivity components. The MXG signal generator vector provides better value for your investment by increasing throughput, improving test yield, maximizing uptime, and saving rack space. With scalable RF and baseband performance, the MXG signal generator is easily configured to meet your specific test needs.
Best-in-class RF performance for tomorrow's component design
With the industry's best combination of high power and distortion performance MXG vector signal generators ensure accurate component design verification. When combined with flexible signal creation tools such as Signal Studio software, the low ACLR (-73 dBc at +5 dBm for 1 carrier W-CDMA) makes the MXG a complete solution for W-CDMA, WiMAX™, and more.
Maximize uptime
Simplified self-maintenance decreases time for repair and performance verification, keeping downtime to less than 2 hours using field-replaceable assemblies.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



























