Keysight N6781A
Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W












Keysight N6781A
Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
USD 3,290.00
List Price USD 9,400.00

Keysight Used
Keysight N6781A USD 3,290.00
From
USD 3,290.00 Save 65%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 388.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | USD 468.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | USD 936.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | USD 1,404.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | USD 2,340.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Output Ratings:
- voltage: up to 20 V
- current: up to ±3 A
- power: 20 W
Programming Accuracy (at 23°C ± 5°C after 30 minute warmup; applies from min. to max. program):
- voltage, 20 V range: 0.025% + 1.8 mV
- voltage, 6 V range: 0.025% + 600 µV
- current, 3 A and 1 A ranges: 0.04% + 300 µA
- current, 300 mA range: 0.03% + 150 µA
Transient Response:
- < 30 mV of droop in response to 0.15A / µs current transients
Measurement Accuracy (at 23°C ± 5°C):
- voltage, 20 V range: 0.025% + 1.2 mV*
- current, 3 A range: 0.03% + 250 µA*
- current, 100 mA range: 0.025% + 10 µA*
- current, 10 µA range: 0.025% + 8 nA
*Supports seamless measurement ranging
The Keysight N6781A is a source / measure unit (SMU) designed specifically for the task of battery drain analysis. Whether the device under test (DUT) is an eBook reader, MP3 player, mobile phone, or pacemaker, the N6781A’s seamless measurement ranging, programmable output resistance, and auxiliary DVM combine the best set of advanced features on the market for battery drain analysis. When used with the 14585A Control and Analysis software, the N6781A becomes an even more powerful battery drain analysis solution, offering additional insights into your measurements. Learn more about the 14585A Control and Analysis software.
Seamless Measurement Ranging
Seamless measurement ranging eliminates the challenges of measuring dynamic currents. With seamless measurement ranging, engineers can precisely measure dynamic currents without any glitches or disruptions to the measurement. As the current drawn by the DUT changes, the SMU automatically and instantaneously detects which current measurement ranges will return the most precise measurement and changes to that range seamlessly. When combined with the SMU´s built-in 18-bit digitizer, seamless measurement ranging enables unprecedented effective vertical resolution of 28-bits. This provides unrivaled productivity gains and insights into power consumption by enabling engineers to see the complete current waveform they have never seen before, from nA to A, in one pass and one picture.
Other Features and Benefits
- glitch-free sourcing and measurement: change output and measurement ranges without any glitches
- two-quadrant operation: perform as a voltage or current source or as a CV or CC electronic load
- four current measurement ranges: precisely capture the current levels of the DUT during different modes of operation
- excellent transient response: keep voltage or current stable during high-speed load changes
- fast modulation of DC: create waveforms up to 100 kHz to stimulate or load down the DUT
- high-speed digitized measurements: capture / view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.