Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2407652

Keysight BT2152A

Self Discharge Analyzer

ID: U01-2407652
Keysight Used BT2152A - Actual Instrument - Image 1
Keysight Used BT2152A - Actual Instrument - Image 2
Keysight Used BT2152A - Actual Instrument - Image 3
Keysight Used BT2152A - Actual Instrument - Image 4
Keysight Used BT2152A - Actual Instrument - Image 5
Keysight Used BT2152A - Actual Instrument - Image 6
Keysight Used BT2152A - Actual Instrument - Image 7
Keysight Used BT2152A - Actual Instrument - Image 8
Actual instrument
Keysight Used BT2152A - Actual Instrument - Image 1
Keysight Used BT2152A - Actual Instrument - Image 2
Keysight Used BT2152A - Actual Instrument - Image 3
Keysight Used BT2152A - Actual Instrument - Image 4
Keysight Used BT2152A - Actual Instrument - Image 5
Keysight Used BT2152A - Actual Instrument - Image 6
Keysight Used BT2152A - Actual Instrument - Image 7
Keysight Used BT2152A - Actual Instrument - Image 8

Keysight BT2152A

Self Discharge Analyzer

Used & Tested
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 45%

GBP 29,415.10

List Price GBP 53,482.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to United Kingdom within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  BT2152A GBP 29,415.10

From

GBP 29,415.10 Save 45%

Request Quote


03232 CHANNELSInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
GBP 451.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Up to 32 channels of self-discharge current measurement available in 4-channel increments
  • Cell voltage range: 0.5 to +4.5 V
  • Fixed voltage sourcing accuracy: ± (0.005% + 250 μV)
  • Voltage sourcing stability: ± 10 μV peak (typical)
  • Current measurement range: ± 10 mA
  • Current measurement accuracy: ± (0.33% + 1 μA)
  • Voltage measurement accuracy: ± (0.05% + 1 mV)

The Keysight BT2152A Self-Discharge Analyzer directly measures self-discharge current on large numbers of Li-Ion cells. The analyzer provides a revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance. This drives dramatic reductions in Work-in-Process inventory, working capital costs, and facility costs for cell manufacturers.

The Self-Discharge Analyzer accurately measures cell self-discharge current and cell voltage. Depending on the characteristics of the cells, measurements are directly made in as little as minutes or hours instead of taking weeks or months using open-circuit cell voltage measurements to indicate which cells are good vs. bad.

The Self-Discharge Analyzer quickly measures self-discharge current using a potentiostatic measurement method with the characteristics needed to accurately make the current measurement:

  • Minimum disturbance of the cell
    • The voltage applied to the cell is quickly matched to the actual cell voltage. This minimizes any new charge or discharge and thus limits any new RC settling to a minimum.
    • The voltage applied to the cell is very stable (± 10 μVpk) to minimize continuing charge redistribution current noise on the self-discharge current measurement.
  • Accurately measures low-level self-discharge currents to ±(0.33% + 1μA)


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight BT2152A Other
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock