Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U08-2522547

Keysight N7768C

Variable Optical Attenuator (4 Channel) - Multimode

ID: U08-2522547
Keysight Used N7768C - Actual Instrument - Image 1
Keysight Used N7768C - Actual Instrument - Image 2
Keysight Used N7768C - Actual Instrument - Image 3
Keysight Used N7768C - Actual Instrument - Image 4
Keysight Used N7768C - Actual Instrument - Image 5
Keysight Used N7768C - Actual Instrument - Image 6
Keysight Used N7768C - Actual Instrument - Image 7
Actual instrument
Keysight Used N7768C - Actual Instrument - Image 1
Keysight Used N7768C - Actual Instrument - Image 2
Keysight Used N7768C - Actual Instrument - Image 3
Keysight Used N7768C - Actual Instrument - Image 4
Keysight Used N7768C - Actual Instrument - Image 5
Keysight Used N7768C - Actual Instrument - Image 6
Keysight Used N7768C - Actual Instrument - Image 7

Keysight N7768C

Variable Optical Attenuator (4 Channel) - Multimode

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 45%

GBP 15,653.00

List Price GBP 28,460.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to United Kingdom within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N7768C GBP 15,653.00

From

GBP 15,653.00 Save 45%

Request Quote


050MULTIMODE 50UMInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
GBP 871.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
GBP 1,056.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
GBP 2,112.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
GBP 3,168.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
GBP 5,280.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Miniature bulk optics for best transfer of modal distribution Built-in power monitoring for accurate power setting and stabilizing Wavelength range: 800 – 1370 nm Relative power monitor uncertainty: ±0.1 dB ± 300 pW Settling time: typ. 200 ms Transition speed: selectable from 0.1 to 80 and 1000 dB/s Optical path blocking: typ. >60 dB Optical attenuator instruments are used to flexibly control optical signal power levels in test setups. A primary application is determining optical receiver sensitivity by measuring the BER vs. input signal power. The N7768C provides 4 attenuator channels for 50 µm/ OM3 multimode fiber setups.  For dependable multimode transceiver testing, the instrument used to set the power level should not change this modal distribution. The bulk-optic filter and collimated beam path of the N7768C multimode attenuator is designed to assure homogeneous attenuation of all input modes. It maintains the beam profile of signals that comply with the encircled flux conditions of IEC 61280-4-1. The output power is monitored, especially to allow accurate and stable power setting independent of the input power. Convenient offset parameters allow the set power to correspond to the signal after other optical components in the setup path.  


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7768C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock