Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U01-2527284

Keysight N7733C

Optical Switch 1x16 (1 Channel)

ID: U01-2527284
Keysight Used N7733C - Actual Instrument - Image 1
Keysight Used N7733C - Actual Instrument - Image 2
Keysight Used N7733C - Actual Instrument - Image 3
Keysight Used N7733C - Actual Instrument - Image 4
Keysight Used N7733C - Actual Instrument - Image 5
Keysight Used N7733C - Actual Instrument - Image 6
Keysight Used N7733C - Actual Instrument - Image 7
Actual instrument
Keysight Used N7733C - Actual Instrument - Image 1
Keysight Used N7733C - Actual Instrument - Image 2
Keysight Used N7733C - Actual Instrument - Image 3
Keysight Used N7733C - Actual Instrument - Image 4
Keysight Used N7733C - Actual Instrument - Image 5
Keysight Used N7733C - Actual Instrument - Image 6
Keysight Used N7733C - Actual Instrument - Image 7

Keysight N7733C

Optical Switch 1x16 (1 Channel)

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 65%

USD 9,027.20

List Price USD 25,792.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Bulgaria within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N7733C USD 9,027.20

From

USD 9,027.20 Save 65%

Request Quote


009SINGLE MODE FIBER INTERFACEInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 920.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 1,056.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 2,112.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 3,168.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 5,280.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Repeatability: ±0.01 dB (1550 nm); ±0.02 dB (1310 nm) Lifetime: > 1 billion cycles 1250 nm to 1650 nm operating wavelength range FC/APC connector interfaces - angled, narrow key The Keysight N773-C family of single-mode fiber-optic switches are an indispensable tool to automate photonic test solutions. Based on optical micro-electro-mechanic systems (MEMS) technology, those switches use tiny mirrors to guide the light to the desired output. MEMS based optical switches offer outstanding durability, repeatability, and fast switching times. Optical switches help avoid uncertainties introduced by fiber movement or by connector wear, and offer higher repeatability than manual re-connecting. The new switch generation sports an on-board graphical user interface for easy control without software installation, accessible via GbE LAN and USB 2.0 connections. It comes in three topologies covering typical applications requiring 1x4 or 1x16 or 2x2 configurations. The N7733C is a 1x16 switch, ideal to connect a device under test with up to 16 ports, or to measure up to 15 devices while using one port as a reference path.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N7733C Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock