Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U08-2525507

Keysight N1090A

DCA-M Optical Sampling Oscilloscope

ID: U08-2525507
Keysight Used N1090A - Actual Instrument - Image 1
Keysight Used N1090A - Actual Instrument - Image 2
Keysight Used N1090A - Actual Instrument - Image 3
Keysight Used N1090A - Actual Instrument - Image 4
Keysight Used N1090A - Actual Instrument - Image 5
Keysight Used N1090A - Actual Instrument - Image 6
Keysight Used N1090A - Actual Instrument - Image 7
Actual instrument
Keysight Used N1090A - Actual Instrument - Image 1
Keysight Used N1090A - Actual Instrument - Image 2
Keysight Used N1090A - Actual Instrument - Image 3
Keysight Used N1090A - Actual Instrument - Image 4
Keysight Used N1090A - Actual Instrument - Image 5
Keysight Used N1090A - Actual Instrument - Image 6
Keysight Used N1090A - Actual Instrument - Image 7

Keysight N1090A

DCA-M Optical Sampling Oscilloscope

Used & Tested
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 60%

USD 34,464.00

List Price USD 86,160.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Bosnia and Herzegovina within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  N1090A USD 34,464.00

From

USD 34,464.00 Save 60%

Request Quote


160REFERENCE RECEIVER FILTERS FOR 2.458/2.488/2.5 GB/SInstalled
EECENABLE ELECTRICAL CHANNELInstalled
IRCIMPULSE RESPONSE CORRECTIONInstalled
PLKPATTERN LOCK TRIGGERInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
USD 3,433.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


High-End Technology In A Compact Form Factor

Built on Keysight's digital communication analyzer (DCA) technology, the DCA-M family is recognized as the industry standard for verifying optical transmitter compliance to communications standards. With single to quad optical AND electrical channels in a compact form factor, the DCA-M is ideal for both manufacturing and RND applications. Analyze both multi-mode and single-mode signals with the low-noise, high-sensitivity calibrated reference receivers. The variety of models along with the supporting software and compliance applications ensure you can measure with high precision, whether you analyze electrical or optical devices.

  • High sensitivity optical channel with noise < 1 uW
  • Low cost, high accuracy optical waveform analysis
  • Powerful Flex-DCA interface for complete analysis of optical eye diagrams
  • Optical reference receivers meet industry specifications for verifying compliance to several Industry standards


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N1090A Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock