Keysight 83623B
High Power Swept-Signal Generator / 10 MHz to 20 GHz
AUD 13,974.50
List Price AUD 93,163.33

Keysight Used
Keysight 83623B AUD 13,974.50
From
AUD 13,974.50 Save 85%
| 001 | ADD STEP ATTENUATOR | Installed |
| 002 | ADD INTERNAL MODULATION GENERATOR | Installed |
| 006 | ADD FAST PULSE MODULATION | Installed |
| 008 | 1-HZ FREQUENCY RESOLUTION | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 6,189.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 10 MHz to 20 GHz frequency range
- +17 dBm calibrated output power
- -50 dBc harmonics <20 GHz typical
- SSB phase noise <-80 dBc at 10 GHz and 10 kHz offset
- Complete analog sweeper
- 1 Hz frequency resolution (Option 008)
- Pulse, amplitude and frequency modulation (8360B Series only)
- -110 dBm output power with step attenuator (Option 001)
The Keysight 83623B high power synthesized sweeper is the standard of excellence for applications requiring the high performance and accuracy of a synthesized source and the speed and versatility of a sweep oscillator. Synthesized broadband frequency coverage and precise 1 Hz frequency resolution (Opt 008) are generated by indirect synthesis, enabling the Keysight 83623B to achieve low single-sideband phase noise performance. It also delivers excellent harmonic performance with harmonics at least 25 dB below the carrier from 2.0 to 20 GHz.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



























