Keysight MSOS054A
High-Definition Oscilloscope / 500 MHz / 4 Analog Plus 16 Digital Channels






























Keysight MSOS054A
High-Definition Oscilloscope / 500 MHz / 4 Analog Plus 16 Digital Channels
AUD 30,110.40
List Price AUD 66,912.00

Keysight Used
Keysight MSOS054A AUD 30,110.40
From
AUD 30,110.40 Save 55%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 2,009.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 2,724.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 5,448.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 8,172.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 13,620.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
See a True Representation of Your Signal
Whether you have to debug your latest design or verify compliance, it is critical that your oscilloscope displays a true representation of your signal. This requires world-class signal integrity. Infiniium S-Series oscilloscopes were designed with this in mind. The S-Series provides superior time base, front-end, and ADC technology blocks. This gives you a platform with up to 16 bits of resolution, low noise, low jitter, and high effective number of bits (ENOB) — giving you visibility into the true performance of your device.
- 500 MHz bandwidth (upgradable)
- 4 analog plus 16 digital channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s maximum sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system ENOB of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15 “ capacitive touch screen and solid state drive for fast boot and reliability
- Access a wide range of protocol, compliance, and analysis software
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










