Keysight DSOX92504A
Infiniium Oscilloscope 25 GHz 80/40 GSa/s 4Ch
AUD 103,427.54
List Price AUD 344,758.47

Keysight Used
Keysight DSOX92504A AUD 103,427.54
From
AUD 103,427.54 Save 70%
| 800 | STANDARD HARD DRIVE - INSTALLED | Installed |
| DSOX90000-805 | GPIB CARD-INTERFACE - INSTALLED | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 7,335.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Real-time oscilloscope 25 GHz true analog bandwidth, upgradeable to 33 GHz 80 GSa/s sample rate - 2 channels / 40 GSa/s sample rate - 4 channels up to 2 Gpts memory with 20 Mpts per channel standard (50 Mpts per channel standard on DSA models) Measurement accuracy high true analog bandwidth low noise floor (2.30 mVrms at 33 GHz at 50 mV/div) low jitter measurement floor (<150 fS) 30 GHz oscilloscope probing system fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs PrecisionProbe allows you to quickly characterize any input to your oscilloscope Comprehensive application-specific measurement software broad range of jitter, trigger, analysis, and protocol tools (featuring PrecisionProbe) pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. When you’re deploying high-speed serial bus technology, identifying spectral content of wide-bandwidth RF signals, or analyzing transient physical phenomena, you need true representation of your signals under test. The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 32 GHz true analog bandwidth that delivers. By investing in a proprietary integrated circuit process, Keysight has enabled high-frequency capability while yielding the industry’s lowest noise floor and jitter measurement floor; giving the 90000 X-Series true analog hardware performance to 32 GHz. The accompanying probing system offers browsing to 30 GHz with a full range of accessories rated to 28 GHz and the ability to upgrade bandwidth in the future. PrecisionProbe is the only tool available on an oscilloscope that allows for channel characterization and compensation. Download BenchVue Basic app for free to control your instruments.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

































