Keysight DSOX3102T
Oscilloscope, 2 channel , 1 GHz
AUD 9,208.05
List Price AUD 23,020.13

Keysight Used
Keysight DSOX3102T AUD 9,208.05
From
AUD 9,208.05 Save 60%
| ADVMATH | Installed | |
| DVMCTR | Installed | |
| EDK | DSOXEDK-EDUCATION KIT FOR DSO X 3000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE | Installed |
| MEMUP | Installed | |
| RML | Installed | |
| SGM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 1,686.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 1,308.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 2,616.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 3,924.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
1 GHz two analog channels easily view and analyze your signals with the large 8.5-inch capacitive touch screen isolate signals in seconds with exclusive Zone touch triggering see more signal detail with the 1,000,000 wfms/s update rate capture more data with up to 4 Mpts memory expand your measurement capabilities with full upgradability; add digital channels, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger, and analysis and mask testing at any time What is included: factory 3-year warranty (90 days for unserialized accessories such as passive probes) certificate of calibration, 3-year calibration interval secure erase one N2843A 500 MHz 10:1 attenuation passive probe per channel multi-language interface and help: English, Chinese (simplified), Chinese (traditional), Czech, French, German, Italian, Japanese, Korean, Portuguese, Russian, Spanish, Polish, Thai, Turkish documentation CD containing localized user’s guide, service guide, and programmer’s manual localized power cord and overlay Download BenchVue Basic app for free to control your instruments.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
































