Keysight DSOV204A
Infiniium V-Series Oscilloscope / 20 GHz / 4 Analog Channels














Keysight DSOV204A
Infiniium V-Series Oscilloscope / 20 GHz / 4 Analog Channels
AUD 184,320.80
List Price AUD 460,802.00

Keysight Used
Keysight DSOV204A AUD 184,320.80
From
AUD 184,320.80 Save 60%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 5,514.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 18,060.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 36,120.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 54,180.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 90,300.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 20 GHz analog bandwidth (upgradable)
- 4 analog channels
- Capture a longer signal trace with up to 80 GSa/s sample rate and 2 Gpts of acquisition memory
- Low noise (1.54 mVrms at 50 mV/div) and jitter measurement floor (100 fs)
- See better measurement accuracy with ENOB values in excess of 5.5 and a SFDR exceeding 50 dBC
- Improve your testing with the broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










