Keysight E4990A-120
20 Hz to 120 MHz
AUD 112,527.75
List Price AUD 150,037.00

Keysight Premium Used
Keysight E4990A-120 AUD 112,527.75
From
AUD 112,527.75 Save 25%
| 120 | 20 Hz to 120 MHz | Installed |
| 1E5 | High stability timebase | Installed |
| 001 | Enhanced measurement speed | On request |
| 019 | Standard Data Storage | On request |
| 810 | Add keyboard | On request |
| 820 | Add mouse | On request |
| A6J | ANSI Z540-1-1994 Calibration | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from impedance analyzers to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.
- Basic impedance measurement accuracy of ±0.08% (±0.045%, typ)
- 25 m? to 40 M? wide impedance measurement range (10% measurement accuracy range)
- Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, Complex Z, Complex Y, Vac, Iac, Vdc, Idc
- Built-in DC bias range: 0 V to ±40 V, 0 A to ±100 mA
- Enhanced measurement speed option (option 001, for 10M/20M/30M/50M options only)
- 4-channel and 4-trace on 10.4-inch color LCD with touch screen
- Data analysis function: Equivalent circuit analysis, limit line test
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











