Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U08-2536719

Keysight 16864A

Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth

ID: U08-2536719
Keysight Used 16864A - Actual Instrument - Image 1
Keysight Used 16864A - Actual Instrument - Image 2
Keysight Used 16864A - Actual Instrument - Image 3
Keysight Used 16864A - Actual Instrument - Image 4
Keysight Used 16864A - Actual Instrument - Image 5
Keysight Used 16864A - Actual Instrument - Image 6
Keysight Used 16864A - Actual Instrument - Image 7
Keysight Used 16864A - Actual Instrument - Image 8
Keysight Used 16864A - Actual Instrument - Image 9
Keysight Used 16864A - Actual Instrument - Image 10
Keysight Used 16864A - Actual Instrument - Image 11
Keysight Used 16864A - Actual Instrument - Image 12
Keysight Used 16864A - Actual Instrument - Image 13
Keysight Used 16864A - Actual Instrument - Image 14
Actual instrument
Keysight Used 16864A - Actual Instrument - Image 1
Keysight Used 16864A - Actual Instrument - Image 2
Keysight Used 16864A - Actual Instrument - Image 3
Keysight Used 16864A - Actual Instrument - Image 4
Keysight Used 16864A - Actual Instrument - Image 5
Keysight Used 16864A - Actual Instrument - Image 6
Keysight Used 16864A - Actual Instrument - Image 7
Keysight Used 16864A - Actual Instrument - Image 8
Keysight Used 16864A - Actual Instrument - Image 9
Keysight Used 16864A - Actual Instrument - Image 10
Keysight Used 16864A - Actual Instrument - Image 11
Keysight Used 16864A - Actual Instrument - Image 12
Keysight Used 16864A - Actual Instrument - Image 13
Keysight Used 16864A - Actual Instrument - Image 14

Keysight 16864A

Logic Analyzer / 136 Channel / 12.5GHz Timing Zoom / 350 MHz State / 2 Mb Depth

Used & Calibrated + Measurement Report
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 55%

AUD 143,755.65

List Price AUD 319,457.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Australia within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  16864A AUD 143,755.65

From

AUD 143,755.65 Save 55%

Request Quote


128INCREASE ACQUISITION MEMORY DEPTH TO 128 MBInstalled
700INCREASE MAXIMUM STATE SPEED TO 700 MHZ, 1.4 GSA/SInstalled
A6JANSI Z540 COMPLIANT CALIBRATIONInstalled
T10INCREASE TIMING SPEED TO QUARTER CHANNEL 10 GHZInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
AUD 2,188.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
AUD 7,404.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
AUD 14,808.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
AUD 22,212.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
AUD 37,020.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Logic analyzer configuration

  • 136 channels, 350 MHz state, 12.5 GHz timing zoom, 2.5 GHz timing, 2 Mb depth standard
  • 15-inch (38.1 cm) color, touch-screen display for viewing and quickly navigating large numbers of signals and buses
  • built-in removable SSD drive, USB 3.0 ports, and LAN for fast data transfer and storage of large amounts of data
  • 1.4 GHz trigger sequencer to ensure high-speed events are captured

Timing analysis (asynchronous sampling)

  • up to 2.5 GHz / 5.0 GHz / 10GHz (full- / half- / quarter-channel) timing for capturing signal activity at high resolution
  • up to 128 Mb / 256 Mb / 512Mb (full- / half- / quarter-channel) deep memory for identifying the root cause of a problem and symptom widely separated in time
  • 12.5 GHz (80 ps) timing zoom with 256K memory depth for analysis of the trigger event with high resolution

State analysis (synchronous sampling)

  • state data rates up to 1.4 Gb/s, state clock rates up to 700 MHz for high-speed data capture
  • automated threshold / sample position setup for accurate measurements on high-speed buses
  • simultaneous eye diagrams on all channels for quick identification of problem signals

Configuration considerations (probes and additional software ordered separately)

  • Select from a wide variety of single-ended and differential general purpose and application-specific probes.
  • Add application software for insight to debug, analyze and optimize your system’s operation.
  • Purchase the speed and memory depth capability you need today and upgrade as your needs evolve. Use 16864AU to upgrade an existing 16864A.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 16864A Logic Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock